The OLD TYPE products are not deliverable anymore. They can be replaced with the products shown in the last column. Take care about small differences! It is the responsibility of the user to ensure that the right product is chosen.
Old catalogs data: http://products.ecc.emea.honeywell.com/sphider/search.php
HVAC Frequency Inverters 400V IP21
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTPDF
HVAC400-1P1-21Inverter 1.1kW/3.4A; new type with advanced HMIHVAC400-1P1-21A
HVAC400-1P5-21Inverter 1.5kW/4.8A; new type with advanced HMIHVAC400-1P5-21A
HVAC400-2P2-21Inverter 2.2kW/5.6A; new type with advanced HMIHVAC400-2P2-21A
HVAC400-3P0-21Inverter 3kW/8A; new type with advanced HMIHVAC400-3P0-21A
HVAC400-4P0-21Inverter 4kW/9.6A; new type with advanced HMIHVAC400-4P0-21A
HVAC400-5P5-21Inverter 5.5kW/12A; new type with advanced HMIHVAC400-5P5-21A
HVAC400-7P5-21Inverter 7.5kW/16A; new type with advanced HMIHVAC400-7P5-21A
HVAC400-11P-21Inverter 11kW/23A; new type with advanced HMIHVAC400-11P-21A
HVAC400-15P-21Inverter 15kW/31A; new type with advanced HMIHVAC400-15P-21A
HVAC400-18P-21Inverter 18.5kW/38A; new type with advanced HMIHVAC400-18P-21A
HVAC400-22P-21Inverter 22kW/46A; new type with advanced HMIHVAC400-22P-21A
HVAC400-30P-21Inverter 30kW/61A; new type with advanced HMIHVAC400-30P-21A
HVAC400-37P-21Inverter 37kW/72A; new type with advanced HMIHVAC400-37P-21A
HVAC400-45P-21Inverter 45kW/87A; new type with advanced HMIHVAC400-45P-21A
HVAC400-55P-21Inverter 55kW/105A; new type with advanced HMIHVAC400-55P-21A
HVAC400-75P-21Inverter 75kW/140A; new type with advanced HMIHVAC400-75P-21A
HVAC400-90P-21Inverter 90kW/168A; new type with advanced HMIHVAC400-90P-21A
HVAC400-110-21Inverter 110kW/205A; new type with advanced HMIHVAC400-110-21A
HVAC400-132-21Inverter 132kW/261A; new type with advanced HMIHVAC400-132-21A
HVAC400-160-21Inverter 160kW/310A; new type with advanced HMIHVAC400-160-21A
HVAC Frequency Inverters 400V IP54
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTPDF
HVAC400-1P1-54Inverter 1.1kW/3.4A; new type with advanced HMIHVAC400-1P1-54A
HVAC400-1P5-54Inverter 1.5kW/4.8A; new type with advanced HMIHVAC400-1P5-54A
HVAC400-2P2-54Inverter 2.2kW/5.6A; new type with advanced HMIHVAC400-2P2-54A
HVAC400-3P0-54Inverter 3kW/8A; new type with advanced HMIHVAC400-3P0-54A
HVAC400-4P0-54Inverter 4kW/9.6A; new type with advanced HMIHVAC400-4P0-54A
HVAC400-5P5-54Inverter 5.5kW/12A; new type with advanced HMIHVAC400-5P5-54A
HVAC400-7P5-54Inverter 7.5kW/16A; new type with advanced HMIHVAC400-7P5-54A
HVAC400-11P-54Inverter 11kW/23A; new type with advanced HMIHVAC400-11P-54A
HVAC400-15P-54Inverter 15kW/31A; new type with advanced HMIHVAC400-15P-54A
HVAC400-18P-54Inverter 18.5kW/38A; new type with advanced HMIHVAC400-18P-54A
HVAC400-22P-54Inverter 22kW/46A; new type with advanced HMIHVAC400-22P-54A
HVAC400-30P-54Inverter 30kW/61A; new type with advanced HMIHVAC400-30P-54A
HVAC400-37P-54Inverter 37kW/72A; new type with advanced HMIHVAC400-37P-54A
HVAC400-45P-54Inverter 45kW/87A; new type with advanced HMIHVAC400-45P-54A
HVAC400-55P-54Inverter 55kW/105A; new type with advanced HMIHVAC400-55P-54A
HVAC400-75P-54Inverter 75kW/140A; new type with advanced HMIHVAC400-75P-54A
HVAC400-90P-54Inverter 90kW/168A; new type with advanced HMIHVAC400-90P-54A
HVAC400-110-54Inverter 110kW/205A; new type with advanced HMIHVAC400-110-54A
HVAC400-132-54Inverter 132kW/261A; new type with advanced HMIHVAC400-132-54A
HVAC400-160-54Inverter 160kW/310A; new type with advanced HMIHVAC400-160-54A
SmartDrive Compact IP20
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTPDF
COMP230-P37-20Inverter 0,4 kWHVAC232-P37-20
COMP230-P55-20Inverter 0,6 kWHVAC232-P55-20
COMP230-P75-20Inverter 0,8 kWHVAC232-P75-20
COMP230-1P1-20Inverter 1,1 kWHVAC232-1P1-20
COMP230-1P5-20Inverter 1,5 kWHVAC232-1P5-20
COMP230-2P2-20Inverter 2,2 kWHVAC232-2P2-20
COMP400-P55-20Inverter 0,6 kWHVAC402-P55-20
COMP400-P75-20Inverter 0,8 kWHVAC402-P75-20
COMP400-1P1-20Inverter 1,1 kWHVAC402-1P1-20
COMP400-1P5-20Inverter 1,5 kWHVAC402-1P5-20
COMP400-2P2-20Inverter 2,2 kWHVAC402-2P2-20
COMP400-3P0-20Inverter 3,0 kWHVAC402-3P0-20
COMP400-4P0-20Inverter 4,0 kWHVAC402-4P0-20
COMP400-5P5-20Inverter 5,5 kWHVAC402-5P5-20
HVAC Frequency Inverters Accessories
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTPDF
HVAC-HMI-SAdvanced comm.HVAC-HMI-A