The OLD TYPE products are not deliverable anymore. They can be replaced with the products shown in the last column. Take care about small differences! It is the responsibility of the user to ensure that the right product is chosen.
Old catalogs data: http://products.ecc.emea.honeywell.com/sphider/search.php
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTCADPDF
M234A1016Actuator 3-pt, rotaryML6420A3015
M634A1009Actuator 3-pt, rotaryML6420A3007
M634B1032Actuator 3-pt, rotaryML6420A3015
M644A1065Actuator 3-pt, rotaryML6420A3072
M644A1073Actuator 3-pt, rotaryML6420A3072
M644G1010Actuator 3-pt, rotaryML6420A3007
M644G1028Actuator 3-pt, rotaryML6420A3007
M644G1036Actuator 3-pt, rotaryML6420A3023
M644G1044Actuator 3-pt, rotaryML6420A3023
M645B1004Actuator 3-pt, rotary Spring returnML6425A3006
M645C1003Actuator 3-pt, rotary Spring returnML6425A3006
M6420A1001-7Actuator 3-pt, 20 mmML6420A3007
M6420A1027-7Actuator 3-pt, 20 mmML6420A3007
M6420A1035-7Actuator 3-pt, 20 mmML6420A3023
M6420A1043-7Actuator 3-pt, 20 mm (new Type needs 43191680-005)ML6420A3007
M6420A1050-7Actuator 3-pt, 20 mmML6420A3015
M6421A1000-7Actuator 114s, 24 V, 20mm, floatML6421A3005
M6421A1026-7Actuator 114s, 230 V, 20mm, floatML6421A3013
M6421B1008-7Actuator 210s, 24 V, 38mm, floatML6421B3004
M6421B1024-7Actuator 210s, 230 V, 38mm, floatML6421B3012
M6425A1006-7Actuator 3-pt, 20 mm Spring returnML6425A3006
M6425A1030-7Actuator 3-pt, 230 V 20 mm Spring returnML6425A3014
M6425B1004-7Actuator 3-pt, 20 mm Spring returnML6425B3005
M6421A1000Actuator 114s, 24 V, 20mm, floatML6421A3005
M6421A1026Actuator 114s, 230 V, 20mm, floatML6421A3013
M6421B1008Actuator 210s, 24 V, 38mm, floatML6421B3004
M6421B1024Actuator 210s, 230 V, 38mm, floatML6421B3012
M744E1002Actuator 60s, 24 V, rotary, 0/2...10 V for air damperN20010
M744E1002Actuator 60s, 24 V, rotary, 0/2...10 V for valveML7420A6009
M7420A1009-7Actuator 60s, 24 V, 20mm, 0/2...10 VML7420A6009
M7420A1025-7Actuator 60s, 24 V, 20mm, 0/2...10 V (new Type needs 43191680-205)ML7420A6009
M7420A1017-7Actuator 30s, 24 V, 20mm, 0/2...10VML7420A6017
M7421A1008-7Actuator 114s, 24 V, 20mm, 0/2...10 VML7421A3004
M7421A1016Actuator 114s, 24 V, 20mm, 0/2...10 V revML7421A3004
M7421B1006-7Actuator 210s, 24 V, 38mm, 0/2...10 VML7421B3003
M7421B1014Actuator 210s, 24 V, 38mm, 0/2...10 V revML7421B3003
M7425A1004-7Actuator 108s; SR-ext., 24 V, 20mm, 0/2...10VML7425A6008
M7425B1002-7Actuator 108s; SR-ret. 24 V, 20mm, 0/2...10VML7425B6007
ML7420A3006Actuator 60s, 24 V, 20mm, 0/2...10 VML7420A6009
ML7420A3014Actuator 30s, 24 V, 20mm, 0/2...10VML7420A6017
ML7420A3048Actuator 30s, 24 V, 20mm, 0/2...10VML7420A6017
ML7420A3071Actuator 60s, 24 V, 20mm, 0/2...10VML7420A6025
ML7425A3005Actuator 108s; SR-ext., 24 V, 20mm, 0/2...10VML7425A6008
ML7425B3004Actuator 108s; SR-ret. 24 V, 20mm, 0/2...10VML7425B6007