v5872bge23
v5872bge23colres.jpgDownloads
v5872bge23bwhres.tifDownloads
The OLD TYPE products are not deliverable anymore. They can be replaced with the products shown in the last column. Take care about small differences! It is the responsibility of the user to ensure that the right product is chosen.
Old catalogs data: http://products.ecc.emea.honeywell.com/europe-historic-new/index.html
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTCADPDF
V5802D10202-way control valve PN16 external threaded (new Type + couplings)V5832A1046
V5802D10382-way control valve PN16 external threaded (new Type + couplings)V5832A1053
V5802D10462-way control valve PN16 external threaded (new Type + couplings)V5832A1061
V5802D10532-way control valve PN16 external threaded (new Type + couplings)V5832B2075
V5802D10792-way control valve PN16 external threaded (new Type + couplings)V5832B2083
V5802D10872-way control valve PN16 external threaded (new Type + couplings)V5832B2091
V5802D10952-way control valve PN16 external threaded (new Type + couplings)V5832B2109
V5802D11032-way control valve PN16 external threaded (new Type + couplings)V5832B2117
V5803D10293-way control valve PN16 external threaded (new Type + couplings)V5833A1029
V5803D10373-way control valve PN16 external threaded (new Type + couplings)V5833A1037
V5803D10453-way control valve PN16 external threaded (new Type + couplings)V5833A1045
V5803D10523-way control valve PN16 external threaded (new Type + couplings)V5833A1052
V5803D10603-way control valve PN16 external threaded (new Type + couplings)V5833A2076
V5803D10783-way control valve PN16 external threaded (new Type + couplings)V5833A2084
V5803D10863-way control valve PN16 external threaded (new Type + couplings)V5833A2092
V5803D10943-way control valve PN16 external threaded (new Type + couplings)V5833A2100
V5803D11023-way control valve PN16 external threaded (new Type + couplings)V5833A2118
V5812A10082-way control valve PN16 external threaded (new Type + couplings)V5832A1004
V5812A10162-way control valve PN16 external threaded (new Type + couplings)V5832A1012
V5812A10242-way control valve PN16 external threaded (new Type + couplings)V5832A1020
V5812A10322-way control valve PN16 external threaded (new Type + couplings)V5832A1038
V5812A10402-way control valve PN16 external threaded (new Type + couplings)V5832A1046
V5812A10572-way control valve PN16 external threaded (new Type + couplings)V5832A1053
V5812A10652-way control valve PN16 external threaded (new Type + couplings)V5832A1061
V5812A10732-way control valve PN16 external threaded (new Type + couplings)V5832A1079
V5813A10073-way control valve PN16 external threaded (new Type + couplings)V5833A1003
V5813A10153-way control valve PN16 external threaded (new Type + couplings)V5833A1011
V5813A10233-way control valve PN16 external threaded (new Type + couplings)V5833A1029
V5813A10313-way control valve PN16 external threaded (new Type + couplings)V5833A1037
V5813A10493-way control valve PN16 external threaded (new Type + couplings)V5833A1045
V5813A10563-way control valve PN16 external threaded (new Type + couplings)V5833A1052
V5813A10643-way control valve PN16 external threaded (new Type + couplings)V5833A1060
V5813C10033-way/bypass control valve PN16 external threaded (new Type + couplings)V5833C1066
V5813C10113-way/bypass control valve PN16 external threaded (new Type + couplings)V5833C1009
V5813C10293-way/bypass control valve PN16 external threaded (new Type + couplings)V5833C1017
V5813C10373-way/bypass control valve PN16 external threaded (new Type + couplings)V5833C1025
V5813C10453-way/bypass control valve PN16 external threaded (new Type + couplings)V5833C1033
V5813C10523-way/bypass control valve PN16 external threaded (new Type + couplings)V5833C1041
V5832B10852- way control valve PN16 flat sealingV5832B2083
V5832B10932- way control valve PN16 flat sealingV5832B2091
V5832B11012- way control valve PN16 flat sealingV5832B2109
V5832B11192- way control valve PN16 flat sealingV5832B2117
V5833A10783- way control valve PN16 flat sealingV5833A2084
V5833A10863- way control valve PN16 flat sealingV5833A2092
V5833A10943- way control valve PN16 flat sealingV5833A2100
V5833A11023- way control valve PN16 flat sealingV5833A2118
V5842B20082-way PN16 internal threaded valve (new Type + couplings)V5832B2075
V5842B20162-way PN16 internal threaded valve (new Type + couplings)V5832B2083
V5842B20242-way PN16 internal threaded valve (new Type + couplings)V5832B2091
V5842B20322-way PN16 internal threaded valve (new Type + couplings)V5832B2109
V5842B20402-way PN16 internal threaded valve (new Type + couplings)V5832B2117
V5843A20093-way PN16 internal threaded valve (new Type + couplings)V5833A2076
V5843A20173-way PN16 internal threaded valve (new Type + couplings)V5833A2084
V5843A20253-way PN16 internal threaded valve (new Type + couplings)V5833A2092
V5843A20333-way PN16 internal threaded valve (new Type + couplings)V5833A2100
V5843A20413-way PN16 internal threaded valve (new Type + couplings)V5833A2118
V5872B10032- way control valve PN16 external threaded high diff pressureV5825B1001
V5872B10112- way control valve PN16 external threaded high diff pressureV5825B1019
V5872B10292- way control valve PN16 external threaded high diff pressureV5825B1027
V5872B10372- way control valve PN16 external threaded high diff pressureV5825B1035
V5872B10452- way control valve PN16 external threaded high diff pressureV5825B1043
V5872B10522- way control valve PN16 external threaded high diff pressureV5825B1050
V5872B10602- way control valve PN16 external threaded high diff pressureV5825B1068
V5872B10782- way control valve PN16 external threaded high diff pressureV5825B1076
V5872B10862- way control valve PN16 external threaded high diff pressureV5825B1084