The OLD TYPE products are not deliverable anymore. They can be replaced with the products shown in the last column. Take care about small differences! It is the responsibility of the user to ensure that the right product is chosen.
Old catalogs data: http://products.ecc.emea.honeywell.com/sphider/search.php
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTCADPDF
H200-AOThermal actuator, 24V, 4mm, NOMT4-024-NO
H200-AGThermal actuator, 24V, 4mm, NCMT4-024-NC
M100-AGThermal actuator, 24V, 4mm, NCMT4-024-NC
M100-AGEThermal actuator, 24V, 4mm, NC, switchMT4-024S-NC
M100-AG-LThermal actuator, 24V, 4mm, NC, 2,5m cableMT4-024-NC-2.5M
M100-AGXThermal actuator, 24V, 4mm, NC, low currentMT4-024-NC
M100-AOThermal actuator, 24V, 4mm, NOMT4-024-NO
M100-AO-LThermal actuator, 24V, 4mm, NO, 2,5m cableMT4-024-NO-2.5M
M100-AOXThermal actuator, 24V, 4mm, NO, low currentMT4-024-NO
M100-BGThermal actuator, 230V, 4mm, NCMT4-230-NC
M100-BGEThermal actuator, 230V,4mm, NC, switchMT4-230S-NC
M100-BG-LThermal actuator, 230V, 4mm, NC, 2,5m cableMT4-230-NC-2.5M
M100-BO-LThermal actuator, 230V, 4mm, NO, 2,5m cableMT4-230-NO-2.5M
M4450A1009Thermal actuator, 230V, 8mm, NO, 2,5m cable MT8-230-NO-2.5M
M452A1006Thermal actuator, 230V, 8mm, switchMT8-230S-NC
M452B1005Thermal actuator, 24V, 8mm, switchMT8-024S-NC
M5410C4005Fast motoric actuator 24V, 2,5mm, 90N, 1,5m cableM5410C1001
M656A1002Floating actuator 230Vac 2 switches (new Type needs 0903403)M6410L4029
M656B1001Floating actuator 24Vac 2 switches (new Type needs 0903403)M6410C4029
M8001V230Thermal actuator, 230V, 4mmMT4-230-NC
M8001V24Thermal actuator, 24V, 4mmMT4-024-NC
M8450A1000Thermal actuator, 24V, 8mm, NO, 2,5m cableMT8-024-NO-2.5M
ML6425B2015Floating actuator 24VacML6435B1008
ML6425B2023Floating actuator 230VacML6435B1016
ML7420A2016Modulating actuator 24VacML7430E1005
MT010Thermal actuator, 24V, 3,5mm, 0..10V, 1m (new Type needs M44-MOD-1M)M4410E1510
MT010-NThermal actuator, 24V, 3,5mm, 0..10V, 1m (new Type needs M44-MOD-1M)M4410E1510
MT010-3MThermal actuator, 24V, 3,5mm, 0..10V, 3m (new Type needs M44-MOD-3M)M4410E1510
MT010-3MNThermal actuator, 24V, 3,5mm, 0..10V, 3m (new Type needs M44-MOD-3M)M4410E1510
MT4-024LC-NCThermal actuator, 24V, 4mm, NCMT4-024-NC
MT4-024LC-NOThermal actuator, 24V, 4mm, NOMT4-024-NO
MT4-230LC-NCThermal actuator, 230V, 4mm, NCMT4-230-NC
MT4-230LC-NOThermal actuator, 230V, 4mm, NOMT4-230-NO
MT8-024LC-NCThermal actuator, 24V, 8mm, NCMT8-024-NC
MT8-024LC-NOThermal actuator, 24V, 8mm, NOMT8-024-NO
MT8-230LC-NCThermal actuator, 230V, 8mm, NCMT8-230-NC
MT8-230LC-NOThermal actuator, 230V, 8mm, NOMT8-230-NO
Z100-AGThermal actuator, 24V, 4mm, NCMT4-024-NC
Z100-AGEThermal actuator, 24V, 4mm, NC, switchMT4-024S-NC
Z100-AOThermal actuator, 24V,4mm, NOMT4-024-NO
Z100-BGThermal actuator, 230V, 4mm, NCMT4-230-NC
Z100-BGEThermal actuator, 230V, 4mm, NC, switchMT4-230S-NC
Z100-BOThermal actuator, 230V, 4mm, NOMT4-230-NO
Z108-AAThermal actuator, 24V, 4mm, NC, switchMT4-024S-NC
Z108-BAThermal actuator, 230V, 4mm, NC, switchMT4-230S-NC