The OLD TYPE products are not deliverable anymore. They can be replaced with the products shown in the last column. Take care about small differences! It is the responsibility of the user to ensure that the right product is chosen.
Old catalogs data: http://products.ecc.emea.honeywell.com/sphider/search.php
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTPDF
AF20Outdoor temperature sensor, NTCAF20-B54
AFF-LOutdoor temperature sensor LON (new Type needs converter)AF00-B54
AQS31CO2 Sensor /temperature sensor (new Type can also be C7110D1009 )C7110C1001A
AQS31-KAMCO2 Sensor for air ductAQS71-KAM-T
AQS41CO2 Sensor /temperature sensor/displayC7110D1009A
AQS51CO2 Sensor /temperature sensorC7110C1001A
AQS51-KAMCO2 Sensor /temperature sensor for air ductAQS71-KAM-T
AQS61CO2 Sensor /temperature sensor/displayC7110C1001A
AQS61-KAMCO2 Sensor /temperature sensor/display for air ductAQS71-KAM-T
AQS71-KAMCO2 Sensor for air ductAQS71-KAM-T
C7068A1007BUnit temperature sensorPF20-65-2M
C7068A1007Unit temperature sensorPF20-65-2M
C7068A1007-3MUnit temperature sensorPF20-65-5M
C7068A1007-5MUnit temperature sensorPF20-65-5M
C7068A1007-8MUnit temperature sensorPF20-65-5M
C7110A1005Air quality sensorC7110A1010
DAF20Outdoor temperature sensor, NTCAF20-B54
H600A1022Room humidistatH6120A1000
H7012A1009Room R.H. sensorH7012A1010
H7012B1007Room R.H./temperature sensorH7012B1008
H7012B1023Room R.H./temperature sensorH7012B1024
H7015A1006Air duct R.H.- and temperature/transmitterLFHV-2B65
H7015B1020Air duct R.H.- and temperature sensor/transmitterLFH20-2B65
H7015B1060Air duct R.H.- and temperature transmitterLFHV-2B65
H7015B1080Air duct R.H.- and temperature sensor/transmitterLFH20-2B65
H7508A1034Outdoor R.H.- and temperature sensor/transmitter (new Type needs: H7012BALCO500KIT)H7508B1060
H7508A1042Outdoor R.H.- and temperature sensor/transmitterH7508B1080
HGK1Duct HygrostatH6045A1002
HKF1Air duct humidity sensorLFHV-2B65
HRF1Room humidity sensorH7012A1010
KTF20Water temperature sensor NTC, cable typeKTF20-65-2M
KTF20ACWater temperature sensor NTC, cable typeKTF20-65-2M
LF00-1B54Air duct temperature sensor, Pt1000 (new Type needs: LF-MF)VF00-1B54NW
LF00-3B54Air duct temperature sensor, Pt1000 (new Type needs: LF-MF)VF00-3B54NW
LF10Air duct temperature sensor, NTC (new Type needs: LF-MF)VF10-3B54NW
LF10-3B54Air duct temperature sensor, NTC (new Type needs: LF-MF)VF10-3B54NW
LF20Air duct temperature sensor, NTC (new Type needs: LF-MF)VF20-3B54NW
LF20-3B54Air duct temperature sensor, NTC (new Type needs: LF-MF)VF20-3B54NW
LF20-3B65Air duct temperature sensor, NTC (new Type needs: LF-MF)VF20-3B65NW
LF20-CAir duct temperature sensor, NTCLF20-3P65-5M
LMS31Air duct, average temperature sensor, PTCC7085A1006
LQR1Air quality sensorC7110A1010
RF20ARoom temperature sensor, NTCRF20
SWM1/FS1-FDew point sensorHSS-DPS
T6046A1006Frost protection thermostatFT6960-18
T6046A1014Frost protection thermostatFT6960-30
T6950A1000Frost protection thermostatFT6960-18
T6950A1018Frost protection thermostatFT6960-30
T6950A1026Frost protection thermostatFT6960-60
T6951A1009Frost protection thermostatFT6961-18
T6951A1017Frost protection thermostatFT6961-30
T6951A1025Frost protection thermostatFT6961-60
T6960A1008Frost protection thermostatFT6960-18
T6960A1016Frost protection thermostatFT6960-30
T6960A1024Frost protection thermostatFT6960-60
T6961A1007Frost protection thermostatFT6961-18
T6961A1015Frost protection thermostatFT6961-30
T6961A1023Frost protection thermostatFT6961-60
T7411A1001Air duct temperature sensor, Pt1000 (new Type needs: LF-MF)VF00-1B54NW
T7411A1019Air duct temperature sensor, Pt1000 (new Type needs: LF-MF)VF00-3B54NW
T7411A1027Air duct temperature sensor, Pt1000 (new Type needs: LF-MF)VF00-3B54NW
T7411B1009Air duct temperature sensor, NTC, flexible probePF20-65-2M
T7411B1017Air duct temperature sensor, Pt1000 (new Type needs: LF-MF)VF00-3B54NW
T7412A1000Room temperature sensor NTC20kT7460A1001
T7412A1018Room temperature sensor Pt1000T7460A1018
T7413A1009Water temperature sensor, Pt1000 (new Type needs well)VF00-1B54NW
T7413A1041Water temperature sensor, Pt1000VF00-1B54NW
T7413A1058Water temperature sensor, Pt1000VF00-3B54NW
T7413A1066Water temperature sensor, Pt1000VF00-1B54NW
T7413A1074Water temperature sensor, Pt1000VF00-3B54NW
T7414A1008Water temperature sensor, Pt1000, strap-onSF00-B54
T7414C1004Water temperature sensor, Pt1000, strap-onSF00-B54
T7414C1012Water temperature sensor, NTC 20k strap-onSF20-B54
T7415A1007Water temperature sensor, Pt1000, cable typeKTF00-65-2M
T7416A1006Outdoor temperature sensor, Pt1000AF00-B54
T7416A1014Outdoor temperature sensor, Pt1000AF00-B54
T7416A1022Outdoor temperature sensor, NTC 20kAF20-B54
T7416A1030Outdoor temperature sensor, NTC 10kAF10-B54
T7416C1002Outdoor, strap-on temperature sensor, Pt1000SF00-B54
T7416C1010Outdoor, strap-on temperature sensor, NTCSF20-B54
T7460HRoom temperature sensor, setpoint adjustment, occupancy extensionTF22
VF00-1B54Water temperature sensor, Pt1000 (new Type needs well)VF00-1B54NW
VF00-1B65Water temperature sensor, Pt1000 (new Type needs well)VF00-1B65NW
VF10AWater temperature sensor, NTC 10k strap-onSF10-B54
VF10TWater temperature sensor, NTC 10k immersion (new Type needs well)VF10-1B54NW
VF10-1B54TWater temperature sensor, NTC 10k immersion (new Type needs well)VF10-1B54NW
VF20AWater temperature sensor, NTC 20k strap-onSF20-B54
VF20LWater temperature sensor, NTC 20k immersion (new Type needs well)VF20-3B54NW
VF20LNWater temperature sensor, NTC 20k immersion (new Type needs steel well)VF20-3B54NW
VF20L-LImmersion Sensor, LON 300 mm (new Type needs converter + VFL)VF00-3B54NW
VF20NTWater temperature sensor, NTC 20k immersion (new Type needs steel well)VF20-1B54NW
VF20TWater temperature sensor, NTC 20k immersion (new Type needs well)VF20-1B54NW
VF20-1B54Water temperature sensor, NTC 20k immersion (new Type needs well)VF20-1B54NW
VF20-1B54SWater temperature sensor, NTC 20k immersion (new Type needs steel well)VF20-1B54NW
VF20-1B65Water temperature sensor, NTC 20k immersion (new Type needs well)VF20-1B65NW
VF20-1B65SWater temperature sensor, NTC 20k immersion (new Type needs steel well)VF20-1B65NW
VF20-3B54Water temperature sensor, NTC 20k immersion (new Type needs well)VF20-3B54NW
VF20-3B54SWater temperature sensor, NTC 20k immersion (new Type needs steel well)VF20-3B54NW
VF20-5B54Water temperature sensor, NTC 20k immersion (new Type needs well)VF20-5B54NW