The OLD TYPE products are not deliverable anymore. They can be replaced with the products shown in the last column. Take care about small differences! It is the responsibility of the user to ensure that the right product is chosen.
Old catalogs data: http://products.ecc.emea.honeywell.com/sphider/search.php
OLD TYPES A..ZProduct descriptionTypeDownloads
   TXTPDF
DHC23-1District Heating ControllerSDC7-21PM
DHC23-2District Heating ControllerSDC9-21PM
DHC43-1PCSMILE ControllerSDC7-21PM
DHC43-1WCSMILE ControllerSDC7-21WM
DHC43-1WCSMILE Controller IT/SP/SW/NO (new Type needs SWS-12)SDC7-21PMN
DHC43-2PCSMILE ControllerSDC9-21PM
DHC43-2WCSMILE ControllerSDC9-21WM
DHC43-3PCSMILE ControllerSDC12-31PM
DHC43-3WCSMILE ControllerSDC12-31WM
DHC43-3WCSMILE Controller IT/SP/SW/NO (new Type needs SWS-12)SDC12-31PMN
DHC53DDC controller 8AI, 4AO, 4DI, 6DOXL50A
DHC53-MMIDDC controller 8AI, 4AO, 4DI, 6DOXL50A-MMI
DHC53-W582Bulk Package with 50 DHC53-W (50x new Type +XS50+XL50ACC2)XL50A
MCR35District Heating ControllerSDC9-21PM
MCR40Controller boiler/heatingSDC9-21PM
MCR200-12MCR200 fixed application controller (new Type: Code 0201, disable direct circuit; No C-bus)SDC9-21PM
MCR200-13MCR200 fixed application controller (new Type: Code 0201, enable 2nd stage heat generator; No C-bus)SDC9-21PM
MCR200-22MCR200 fixed application controller (new Type: Code 0302, disable direct circuit; No C-bus)SDC12-31PM
MCR200-32MCR200 fixed application controller (new type + SDC3-40, Code 0401 + manual setting; No C-bus)SDC12-31PM
MCR200-41MCR200 fixed application controller (new Type: manual setting; No C-bus)SDC12-31PM
MCR200-43MCR200 fixed application controller (new type + SDC3-40, Code 0401 + manual setting; No C-bus)SDC12-31PM
MCR200-45MCR200 fixed application controller (new Type 2x; manual setting; No C-bus)SDC12-31PM
MCR200-51MCR200 fixed application controller (new Type: Code 0507; No C-bus)SDC9-21PM
MCR200-52MCR200 fixed application controller (new Type: Code 0509; No C-bus)SDC12-31PM
MCR200-53MCR200 fixed application controller (new Type: Code 0511; No C-bus)SDC12-31PM
MCR200-54MCR200 fixed application controller (new Type: Code 0512; No C-bus)SDC12-31PM
MCR200-55MCR200 fixed application controller (new Type: Code 0514; No C-bus)SDC9-21PM
MCR200-71MCR200 fixed application controller (new Type 2x; No C-bus)SDC9-21PM
MCR200-73MCR200 fixed application controller (new Type 2x; Code 0305, no 0-10V output available; No C-bus)SDC12-31PM
MCR200-74MCR200 fixed application controller (new Type 2x; manual setting, or if Opentherm boilers are connected; No C-bus)SDC12-31PM
MCR200-81 var. 1MCR200 fixed application controller (new Type: Code 0202, disable direct circuit; No C-bus)SDC9-21PM
MCR200-81 var. 2MCR200 fixed application controller (new Type: Code 0403; No C-bus)SDC9-21PM
MCR200-81 var. 3MCR200 fixed application controller (new Type: Code 0407; No C-bus)SDC9-21PM
MCR200-82 var. 1MCR200 fixed application controller (new Type: Code 0404; No C-bus)SDC12-31PM
MCR200-82 var. 2MCR200 fixed application controller (new Type: Code 0405; No C-bus)SDC12-31PM
SDC3-10ESMILE controllerSDC3-10N
SDC3-10PCSMILE controllerSDC3-10PM
SDC3-10PCSMILE controller IT/SP/SW/NOSDC3-10PMN
SDC3-10WCSMILE controllerSDC3-10WM
SDC3-10WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC3-10PMN
SDC3-10WDSMILE controllerSDC3-10WM
SDC3-40ESMILE controllerSDC3-40N
SDC3-40FSMILE controllerSDC3-40PM
SDC3-40FSMILE controller IT/SP/SW/NOSDC3-40PMN
SDC3-40PCSMILE controllerSDC3-40PM
SDC3-40PCSMILE controller IT/SP/SW/NOSDC3-40PMN
SDC3-40WCSMILE controllerSDC3-40WM
SDC3-40WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC3-40PMN
SDC3-40WDSMILE controllerSDC3-40WM
SDC6-20PCSMILE controllerSDC7-21PM
SDC6-20PCSMILE controller IT/SP/SW/NOSDC7-21PMN
SDC6-20WCSMILE controllerSDC7-21WM
SDC6-20WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC7-21PMN
SDC6-20WDSMILE controllerSDC7-21WM
SDC7-21ESMILE controllerSDC7-21N
SDC7-21FSMILE controllerSDC7-21PM
SDC7-21FSMILE controller IT/SP/SW/NOSDC7-21PMN
SDC7-21PCSMILE controllerSDC7-21PM
SDC7-21PCSMILE controller IT/SP/SW/NOSDC7-21PMN
SDC7-21TSMILE controllerSDC7-21N
SDC7-21WCSMILE controllerSDC7-21WM
SDC7-21WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC7-21PMN
SDC8-21PCSMILE controllerSDC9-21PM
SDC8-21WCSMILE controllerSDC9-21WM
SDC9-21PCSMILE controllerSDC9-21PM
SDC9-21TSMILE controllerSDC9-21N
SDC9-21WCSMILE controllerSDC9-21WM
SDC12-31ESMILE controllerSDC12-31N
SDC12-31FSMILE controllerSDC12-31PMN
SDC12-31PCSMILE controllerSDC12-31PM
SDC12-31PCSMILE controller IT/SP/SW/NOSDC12-31PMN
SDC12-31TSMILE controllerSDC12-31N
SDC12-31WCSMILE controllerSDC12-31WM
SDC12-31WCSMILE controller IT/SP/SW/NO (new Type needs SWS-12)SDC12-31PMN
SDC12-31WDSMILE controllerSDC12-31WM
W7704A1004XL12 controllerW7704D1016
W7704B1002XL12 controllerW7704D1016
W7704C1000XL12 controllerW7704D1008
W7704F1003XL12 controllerW7704D1016
W7751D2008 XL10 VAV Controller; internal connectionsW7751D2016/U
W7751F2003 XL10 VAV Controller; external connectionsW7751F2011/U
W7751H2009XL10 Smart VAVW7751H3007
W7752E2004FCU2 230V without reheat relayW7752D2007
W7752E200XOEM specialW7752D2007
W7762A1037XL10 HYD W7763D1030
W7762A1045XL10 HYD W7763D1030
W7762A1052XL10 HYD W7763D1030
W7762B1001XL10 HYD W7762B1019
XC5010CProgrammable universal HVAC controllerXCL8010A
XC5210CProgrammable universal HVAC controllerXCL8010A
XC6010Programmable universal HVAC controllerXCL8010A
XCL5010Programmable universal HVAC controllerXCL8010A
XL100BEXCEL 5000 controllerXL100C
XL100B-XDEXCEL 5000 controllerXL100C
ZAC800-651-50XL12 OEM variantW7704D1008