ald1-ge51
Electrical energy meter with direct reading of all relevant data, such as energy (total and partial), current and voltage, active and reactive power.
Accuracy class B according to EN50470-3, accuracy class 1 according to IEC62053-21
7-digits display, clear read-out with 6 mm tall figures
Backlighted LCD
Metering of total and partial consumed energy
Resettable value of partial energy
Display of instantaneous power
Reactive power available through interface
Display of voltage
Display of current
Clear fault indication
Input voltage 1x 230V, 50Hz
Input current up to 32A, direct measurement
Certificates MID
InterfaceTypeDownloads
  TXTPDF
ModBus RTUALD1D5FD00A3A00 TXT
PDF
Specification sheet (English)
M-BusALD1D5FM00A3A00 TXT
PDF
Specification sheet (English)
pulseALD1D5F10KA3A00 TXT
PDF
Specification sheet (English)
ModBus RTUALD1B5FD00A3A00 TXT
PDF
Specification sheet (English)
S-BusALD1B5FS00A3A00 TXT
PDF
Specification sheet (English)
S-BusALD1B5FD00A3A00 TXT
PDF
Specification sheet (English)
DescriptionAdditional Product TypeDownloads
 TXTPDF
20 sealcaps (for 10 energy meters)EEM230-SEALCAP TXT