![]() |
Approvals | IEC751 class B |
Temperature element | Pt1000 |
Temperature range | -40 ... 70 oC |
Mounting place | wall outside |
Housing (HxWxD) | 56 mm | 81 mm | 49 mm |
Wiring terminals | 2 |
IP class | IP65 |
|
|||
Type | Downloads | ||
---|---|---|---|
TXT | |||
AF00-B65 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |