![]() |
Temperature range | -40 ... 70 oC |
Mounting place | wall outside |
Housing (HxWxD) | 56 mm | 81 mm | 49 mm |
Wiring terminals | 2 |
|
|||||
Temperature element | IP class | Type | Downloads | ||
---|---|---|---|---|---|
TXT | |||||
NTC10k | IP54 | AF10-B54 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | |||||
NTC10k | IP65 | AF10-B65 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | |||||
NTC20k | IP54 | AF20-B54 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | |||||
NTC20k | IP65 | AF20-B65 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |