![]() |
Temperature range | -40 ... 70 oC |
Mounting place | wall outside |
Housing (HxWxD) | 56 mm | 81 mm | 49 mm |
Wiring terminals | 2 |
IP class | IP65 |
|
||||
Temperature element | Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
NTC10k | AF10-B65 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||
NTC20k | AF20-B65 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |