![]() |
Temperature element | Ni1000 |
Temperature range | -40 ... 70 oC |
Mounting place | wall outside |
Housing (HxWxD) | 56 mm | 81 mm | 49 mm |
Wiring terminals | 2 |
|
||||
Protection class | Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
IP54 | AF01-B54 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||
IP65 | AF01-B65 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (Multilingual) |