cds2000a3000c-nl01
cds2000a3000c-nl01colres.jpgDownloads
cds2000a3000c-nl01bwhres.tifDownloads
CDS2000A3000C sensor and controller measures the carbon dioxide gas concentration in the ventilated duct. This product is used in ventilation and air conditioning systems to control the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.
Specification
• Sensing method: NDIR (Non-dispersive infrared)
• Detect range: 0-2000 ppm
• Power supply: 24 Vac/dc
• Analog output: 0-10 Vdc (default) or 0-20 mA (selectable by jumper setting)
• Coverage area: approximately 100 m2
• Response time: Within 120 sec (90% step)
• Protection class: IP63
Alarm relay SPST relay, normally open, 1A/24Vdc contact rating; activated at greater than 1000ppm, deactivated at less than 900ppm
TypeDownloads
 TXTPDF
CDS2000A3000C TXT
PDF
Specification sheet (English)