OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | PDF |
HVAC400-1P1-21 | Inverter 1.1kW/3.4A; new type with advanced HMI | HVAC400-1P1-21A |
HVAC400-1P5-21 | Inverter 1.5kW/4.8A; new type with advanced HMI | HVAC400-1P5-21A |
HVAC400-2P2-21 | Inverter 2.2kW/5.6A; new type with advanced HMI | HVAC400-2P2-21A |
HVAC400-3P0-21 | Inverter 3kW/8A; new type with advanced HMI | HVAC400-3P0-21A |
HVAC400-4P0-21 | Inverter 4kW/9.6A; new type with advanced HMI | HVAC400-4P0-21A |
HVAC400-5P5-21 | Inverter 5.5kW/12A; new type with advanced HMI | HVAC400-5P5-21A |
HVAC400-7P5-21 | Inverter 7.5kW/16A; new type with advanced HMI | HVAC400-7P5-21A |
HVAC400-11P-21 | Inverter 11kW/23A; new type with advanced HMI | HVAC400-11P-21A |
HVAC400-15P-21 | Inverter 15kW/31A; new type with advanced HMI | HVAC400-15P-21A |
HVAC400-18P-21 | Inverter 18.5kW/38A; new type with advanced HMI | HVAC400-18P-21A |
HVAC400-22P-21 | Inverter 22kW/46A; new type with advanced HMI | HVAC400-22P-21A |
HVAC400-30P-21 | Inverter 30kW/61A; new type with advanced HMI | HVAC400-30P-21A |
HVAC400-37P-21 | Inverter 37kW/72A; new type with advanced HMI | HVAC400-37P-21A |
HVAC400-45P-21 | Inverter 45kW/87A; new type with advanced HMI | HVAC400-45P-21A |
HVAC400-55P-21 | Inverter 55kW/105A; new type with advanced HMI | HVAC400-55P-21A |
HVAC400-75P-21 | Inverter 75kW/140A; new type with advanced HMI | HVAC400-75P-21A |
HVAC400-90P-21 | Inverter 90kW/168A; new type with advanced HMI | HVAC400-90P-21A |
HVAC400-110-21 | Inverter 110kW/205A; new type with advanced HMI | HVAC400-110-21A |
HVAC400-132-21 | Inverter 132kW/261A; new type with advanced HMI | HVAC400-132-21A |
HVAC400-160-21 | Inverter 160kW/310A; new type with advanced HMI | HVAC400-160-21A |
OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | PDF |
HVAC400-1P1-54 | Inverter 1.1kW/3.4A; new type with advanced HMI | HVAC400-1P1-54A |
HVAC400-1P5-54 | Inverter 1.5kW/4.8A; new type with advanced HMI | HVAC400-1P5-54A |
HVAC400-2P2-54 | Inverter 2.2kW/5.6A; new type with advanced HMI | HVAC400-2P2-54A |
HVAC400-3P0-54 | Inverter 3kW/8A; new type with advanced HMI | HVAC400-3P0-54A |
HVAC400-4P0-54 | Inverter 4kW/9.6A; new type with advanced HMI | HVAC400-4P0-54A |
HVAC400-5P5-54 | Inverter 5.5kW/12A; new type with advanced HMI | HVAC400-5P5-54A |
HVAC400-7P5-54 | Inverter 7.5kW/16A; new type with advanced HMI | HVAC400-7P5-54A |
HVAC400-11P-54 | Inverter 11kW/23A; new type with advanced HMI | HVAC400-11P-54A |
HVAC400-15P-54 | Inverter 15kW/31A; new type with advanced HMI | HVAC400-15P-54A |
HVAC400-18P-54 | Inverter 18.5kW/38A; new type with advanced HMI | HVAC400-18P-54A |
HVAC400-22P-54 | Inverter 22kW/46A; new type with advanced HMI | HVAC400-22P-54A |
HVAC400-30P-54 | Inverter 30kW/61A; new type with advanced HMI | HVAC400-30P-54A |
HVAC400-37P-54 | Inverter 37kW/72A; new type with advanced HMI | HVAC400-37P-54A |
HVAC400-45P-54 | Inverter 45kW/87A; new type with advanced HMI | HVAC400-45P-54A |
HVAC400-55P-54 | Inverter 55kW/105A; new type with advanced HMI | HVAC400-55P-54A |
HVAC400-75P-54 | Inverter 75kW/140A; new type with advanced HMI | HVAC400-75P-54A |
HVAC400-90P-54 | Inverter 90kW/168A; new type with advanced HMI | HVAC400-90P-54A |
HVAC400-110-54 | Inverter 110kW/205A; new type with advanced HMI | HVAC400-110-54A |
HVAC400-132-54 | Inverter 132kW/261A; new type with advanced HMI | HVAC400-132-54A |
HVAC400-160-54 | Inverter 160kW/310A; new type with advanced HMI | HVAC400-160-54A |