OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | CAD | PDF |
M234A1016 | Actuator 3-pt, rotary | ML6420A3015 |
M634A1009 | Actuator 3-pt, rotary | ML6420A3007 |
M634B1032 | Actuator 3-pt, rotary | ML6420A3015 |
M644A1065 | Actuator 3-pt, rotary | ML6420A3072 |
M644A1073 | Actuator 3-pt, rotary | ML6420A3072 |
M644G1010 | Actuator 3-pt, rotary | ML6420A3007 |
M644G1028 | Actuator 3-pt, rotary | ML6420A3007 |
M644G1036 | Actuator 3-pt, rotary | ML6420A3023 |
M644G1044 | Actuator 3-pt, rotary | ML6420A3023 |
M645B1004 | Actuator 3-pt, rotary Spring return | ML6425A3006 |
M645C1003 | Actuator 3-pt, rotary Spring return | ML6425A3006 |
M6420A1001-7 | Actuator 3-pt, 20 mm | ML6420A3007 |
M6420A1027-7 | Actuator 3-pt, 20 mm | ML6420A3007 |
M6420A1035-7 | Actuator 3-pt, 20 mm | ML6420A3023 |
M6420A1043-7 | Actuator 3-pt, 20 mm (new Type needs 43191680-005) | ML6420A3007 |
M6420A1050-7 | Actuator 3-pt, 20 mm | ML6420A3015 |
M6421A1000-7 | Actuator 114s, 24 V, 20mm, float | ML6421A3005 |
M6421A1026-7 | Actuator 114s, 230 V, 20mm, float | ML6421A3013 |
M6421B1008-7 | Actuator 210s, 24 V, 38mm, float | ML6421B3004 |
M6421B1024-7 | Actuator 210s, 230 V, 38mm, float | ML6421B3012 |
M6425A1006-7 | Actuator 3-pt, 20 mm Spring return | ML6425A3006 |
M6425A1030-7 | Actuator 3-pt, 230 V 20 mm Spring return | ML6425A3014 |
M6425B1004-7 | Actuator 3-pt, 20 mm Spring return | ML6425B3005 |
M6421A1000 | Actuator 114s, 24 V, 20mm, float | ML6421A3005 |
M6421A1026 | Actuator 114s, 230 V, 20mm, float | ML6421A3013 |
M6421B1008 | Actuator 210s, 24 V, 38mm, float | ML6421B3004 |
M6421B1024 | Actuator 210s, 230 V, 38mm, float | ML6421B3012 |
M744E1002 | Actuator 60s, 24 V, rotary, 0/2...10 V for air damper | N20010 |
M744E1002 | Actuator 60s, 24 V, rotary, 0/2...10 V for valve | ML7420A6009 |
M7420A1009-7 | Actuator 60s, 24 V, 20mm, 0/2...10 V | ML7420A6009 |
M7420A1025-7 | Actuator 60s, 24 V, 20mm, 0/2...10 V (new Type needs 43191680-205) | ML7420A6009 |
M7420A1017-7 | Actuator 30s, 24 V, 20mm, 0/2...10V | ML7420A6017 |
M7421A1008-7 | Actuator 114s, 24 V, 20mm, 0/2...10 V | ML7421A3004 |
M7421A1016 | Actuator 114s, 24 V, 20mm, 0/2...10 V rev | ML7421A3004 |
M7421B1006-7 | Actuator 210s, 24 V, 38mm, 0/2...10 V | ML7421B3003 |
M7421B1014 | Actuator 210s, 24 V, 38mm, 0/2...10 V rev | ML7421B3003 |
M7425A1004-7 | Actuator 108s; SR-ext., 24 V, 20mm, 0/2...10V | ML7425A6008 |
M7425B1002-7 | Actuator 108s; SR-ret. 24 V, 20mm, 0/2...10V | ML7425B6007 |
ML7420A3006 | Actuator 60s, 24 V, 20mm, 0/2...10 V | ML7420A6009 |
ML7420A3014 | Actuator 30s, 24 V, 20mm, 0/2...10V | ML7420A6017 |
ML7420A3048 | Actuator 30s, 24 V, 20mm, 0/2...10V | ML7420A6017 |
ML7420A3071 | Actuator 60s, 24 V, 20mm, 0/2...10V | ML7420A6025 |
ML7425A3005 | Actuator 108s; SR-ext., 24 V, 20mm, 0/2...10V | ML7425A6008 |
ML7425B3004 | Actuator 108s; SR-ret. 24 V, 20mm, 0/2...10V | ML7425B6007 |