OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | CAD | PDF |
H200-AO | Thermal actuator, 24V, 4mm, NO | MT4-024-NO |
H200-AG | Thermal actuator, 24V, 4mm, NC | MT4-024-NC |
M100-AG | Thermal actuator, 24V, 4mm, NC | MT4-024-NC |
M100-AGE | Thermal actuator, 24V, 4mm, NC, switch | MT4-024S-NC |
M100-AG-L | Thermal actuator, 24V, 4mm, NC, 2,5m cable | MT4-024-NC-2.5M |
M100-AGX | Thermal actuator, 24V, 4mm, NC, low current | MT4-024-NC |
M100-AO | Thermal actuator, 24V, 4mm, NO | MT4-024-NO |
M100-AO-L | Thermal actuator, 24V, 4mm, NO, 2,5m cable | MT4-024-NO-2.5M |
M100-AOX | Thermal actuator, 24V, 4mm, NO, low current | MT4-024-NO |
M100-BG | Thermal actuator, 230V, 4mm, NC | MT4-230-NC |
M100-BGE | Thermal actuator, 230V,4mm, NC, switch | MT4-230S-NC |
M100-BG-L | Thermal actuator, 230V, 4mm, NC, 2,5m cable | MT4-230-NC-2.5M |
M100-BO-L | Thermal actuator, 230V, 4mm, NO, 2,5m cable | MT4-230-NO-2.5M |
M4450A1009 | Thermal actuator, 230V, 8mm, NO, 2,5m cable | MT8-230-NO-2.5M |
M452A1006 | Thermal actuator, 230V, 8mm, switch | MT8-230S-NC |
M452B1005 | Thermal actuator, 24V, 8mm, switch | MT8-024S-NC |
M5410C4005 | Fast motoric actuator 24V, 2,5mm, 90N, 1,5m cable | M5410C1001 |
M656A1002 | Floating actuator 230Vac 2 switches (new Type needs 0903403) | M6410L4029 |
M656B1001 | Floating actuator 24Vac 2 switches (new Type needs 0903403) | M6410C4029 |
M8001V230 | Thermal actuator, 230V, 4mm | MT4-230-NC |
M8001V24 | Thermal actuator, 24V, 4mm | MT4-024-NC |
M8450A1000 | Thermal actuator, 24V, 8mm, NO, 2,5m cable | MT8-024-NO-2.5M |
ML6425B2015 | Floating actuator 24Vac | ML6435B1008 |
ML6425B2023 | Floating actuator 230Vac | ML6435B1016 |
ML7420A2016 | Modulating actuator 24Vac | ML7430E1005 |
MT010 | Thermal actuator, 24V, 3,5mm, 0..10V, 1m (new Type needs M44-MOD-1M) | M4410E1510 |
MT010-N | Thermal actuator, 24V, 3,5mm, 0..10V, 1m (new Type needs M44-MOD-1M) | M4410E1510 |
MT010-3M | Thermal actuator, 24V, 3,5mm, 0..10V, 3m (new Type needs M44-MOD-3M) | M4410E1510 |
MT010-3MN | Thermal actuator, 24V, 3,5mm, 0..10V, 3m (new Type needs M44-MOD-3M) | M4410E1510 |
MT4-024LC-NC | Thermal actuator, 24V, 4mm, NC | MT4-024-NC |
MT4-024LC-NO | Thermal actuator, 24V, 4mm, NO | MT4-024-NO |
MT4-230LC-NC | Thermal actuator, 230V, 4mm, NC | MT4-230-NC |
MT4-230LC-NO | Thermal actuator, 230V, 4mm, NO | MT4-230-NO |
MT8-024LC-NC | Thermal actuator, 24V, 8mm, NC | MT8-024-NC |
MT8-024LC-NO | Thermal actuator, 24V, 8mm, NO | MT8-024-NO |
MT8-230LC-NC | Thermal actuator, 230V, 8mm, NC | MT8-230-NC |
MT8-230LC-NO | Thermal actuator, 230V, 8mm, NO | MT8-230-NO |
Z100-AG | Thermal actuator, 24V, 4mm, NC | MT4-024-NC |
Z100-AGE | Thermal actuator, 24V, 4mm, NC, switch | MT4-024S-NC |
Z100-AO | Thermal actuator, 24V,4mm, NO | MT4-024-NO |
Z100-BG | Thermal actuator, 230V, 4mm, NC | MT4-230-NC |
Z100-BGE | Thermal actuator, 230V, 4mm, NC, switch | MT4-230S-NC |
Z100-BO | Thermal actuator, 230V, 4mm, NO | MT4-230-NO |
Z108-AA | Thermal actuator, 24V, 4mm, NC, switch | MT4-024S-NC |
Z108-BA | Thermal actuator, 230V, 4mm, NC, switch | MT4-230S-NC |