OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | PDF |
DPT100, DPTM100 | Differential pressure sensor for air | DPTE100 |
DPT1000, DPTM1000 | Differential pressure sensor for air | DPTE1000 |
DPT1000D, DPTM1000D | Differential pressure sensor for air | DPTE1000D |
DPT1002, DPTM1002 | Differential pressure sensor for air | DPTE1002 |
DPT100D, DPTM100D | Differential pressure sensor for air | DPTE100D |
DPT102, DPTM102 | Differential pressure sensor for air | DPTE102 |
DPT110, DPTM110 | Differential pressure sensor for air | DPTE100S |
DPT1100, DPTM1100 | Differential pressure sensor for air | DPTE1000S |
DPT1100D, DPTM1100D | Differential pressure sensor for air | DPTE1000SD |
DPT110D, DPTM110D | Differential pressure sensor for air | DPTE100SD |
DPT112, DPTM112 | Differential pressure sensor for air | DPTE102S |
DPT250, DPTM250 | Differential pressure sensor for air | DPTE250 |
DPT250D, DPTM250D | Differential pressure sensor for air | DPTE250D |
DPT50, DPTM50 | Differential pressure sensor for air | DPTE50S |
DPT500, DPTM500 | Differential pressure sensor for air | DPTE500 |
DPT5000, DPTM5000 | Differential pressure sensor for air | DPTE5000 |
DPT5000D, DPTM5000D | Differential pressure sensor for air | DPTE5000D |
DPT5002, DPTM5002 | Differential pressure sensor for air | DPTE5002 |
DPT500D, DPTM500D | Differential pressure sensor for air | DPTE500D |
DPT502, DPTM502 | Differential pressure sensor for air | DPTE502 |
DPT50D, DPTM50D | Differential pressure sensor for air | DPTE50SD |
DPT52, DPTM52 | Differential pressure sensor for air | DPTE52S |
DPT550, DPTM550 | Differential pressure sensor for air | DPTE500S |
DPT550D, DPTM550D | Differential pressure sensor for air | DPTE500SD |
SK10 | Differential pressure sensor 0-1000Pa | DPTE1000 |
SK10-AK | Differential pressure sensor 0-1000Pa / Display | DPTE1000D |
SK20 | Differential pressure sensor 0-2000Pa | DPTE1000 |
SK20-AK | Differential pressure sensor 0-2000Pa / Display | DPTE1000D |
SK5 | Differential pressure sensor 0-500Pa | DPTE500 |
SK5-AK | Differential pressure sensor 0-500Pa / Display | DPTE500D |
SKV10 | Differential pressure sensor +/- 1000Pa | DPTE1000S |
SKV10-AK | Differential pressure sensor +/- 1000Pa / Display | DPTE1000SD |
SKV5 | Differential pressure sensor +/- 500Pa | DPTE500 |
SKV5-AK | Differential pressure sensor +/- 500Pa / Display | DPTE500D |
SL10-2 | Differential pressure sensor 0-1000Pa, 2-wire | DPTE502 |
SL10-3 | Differential pressure sensor 0-1000Pa, 3-wire | DPTE500 |
SL20-3 | Differential pressure sensor 0-2000Pa, 3-wire | DPTE1002 |
SL5-3 | Differential pressure sensor 0-500Pa, 3-wire | DPTE250 |