OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | PDF |
AF20 | Outdoor temperature sensor, NTC | AF20-B54 |
AFF-L | Outdoor temperature sensor LON (new Type needs converter) | AF00-B54 |
AQS31 | CO2 Sensor /temperature sensor (new Type can also be C7110D1009 ) | C7110C1001A |
AQS31-KAM | CO2 Sensor for air duct | AQS71-KAM-T |
AQS41 | CO2 Sensor /temperature sensor/display | C7110D1009A |
AQS51 | CO2 Sensor /temperature sensor | C7110C1001A |
AQS51-KAM | CO2 Sensor /temperature sensor for air duct | AQS71-KAM-T |
AQS61 | CO2 Sensor /temperature sensor/display | C7110C1001A |
AQS61-KAM | CO2 Sensor /temperature sensor/display for air duct | AQS71-KAM-T |
AQS71-KAM | CO2 Sensor for air duct | AQS71-KAM-T |
C7068A1007B | Unit temperature sensor | PF20-65-2M |
C7068A1007 | Unit temperature sensor | PF20-65-2M |
C7068A1007-3M | Unit temperature sensor | PF20-65-5M |
C7068A1007-5M | Unit temperature sensor | PF20-65-5M |
C7068A1007-8M | Unit temperature sensor | PF20-65-5M |
C7110A1005 | Air quality sensor | C7110A1010 |
DAF20 | Outdoor temperature sensor, NTC | AF20-B54 |
H600A1022 | Room humidistat | H6120A1000 |
H7012A1009 | Room R.H. sensor | H7012A1010 |
H7012B1007 | Room R.H./temperature sensor | H7012B1008 |
H7012B1023 | Room R.H./temperature sensor | H7012B1024 |
H7015B1020 | Air duct R.H.- and temperature sensor/transmitter | LFH20-2B65 |
H7015B1080 | Air duct R.H.- and temperature sensor/transmitter | LFH20-2B65 |
H7508A1034 | Outdoor R.H.- and temperature sensor/transmitter (new Type needs: H7012BALCO500KIT) | H7508B1060 |
H7508A1042 | Outdoor R.H.- and temperature sensor/transmitter | H7508B1080 |
HGK1 | Duct Hygrostat | H6045A1002 |
HRF1 | Room humidity sensor | H7012A1010 |
KTF20 | Water temperature sensor NTC, cable type | KTF20-65-2M |
KTF20AC | Water temperature sensor NTC, cable type | KTF20-65-2M |
LF00-1B54 | Air duct temperature sensor, Pt1000 (new Type needs: LF-MF) | VF00-1B54NW |
LF00-3B54 | Air duct temperature sensor, Pt1000 (new Type needs: LF-MF) | VF00-3B54NW |
LF10 | Air duct temperature sensor, NTC (new Type needs: LF-MF) | VF10-3B54NW |
LF10-3B54 | Air duct temperature sensor, NTC (new Type needs: LF-MF) | VF10-3B54NW |
LF20 | Air duct temperature sensor, NTC (new Type needs: LF-MF) | VF20-3B54NW |
LF20-3B54 | Air duct temperature sensor, NTC (new Type needs: LF-MF) | VF20-3B54NW |
LF20-3B65 | Air duct temperature sensor, NTC (new Type needs: LF-MF) | VF20-3B65NW |
LF20-C | Air duct temperature sensor, NTC | LF20-3P65-5M |
LMS31 | Air duct, average temperature sensor, PTC | C7085A1006 |
LQR1 | Air quality sensor | C7110A1010 |
RF20A | Room temperature sensor, NTC | RF20 |
SWM1/FS1-F | Dew point switch | HSS-DPS |
T6046A1006 | Frost protection thermostat | FT6960-18 |
T6046A1014 | Frost protection thermostat | FT6960-30 |
T6950A1000 | Frost protection thermostat | FT6960-18 |
T6950A1018 | Frost protection thermostat | FT6960-30 |
T6950A1026 | Frost protection thermostat | FT6960-60 |
T6951A1009 | Frost protection thermostat | FT6961-18 |
T6951A1017 | Frost protection thermostat | FT6961-30 |
T6951A1025 | Frost protection thermostat | FT6961-60 |
T6960A1008 | Frost protection thermostat | FT6960-18 |
T6960A1016 | Frost protection thermostat | FT6960-30 |
T6960A1024 | Frost protection thermostat | FT6960-60 |
T6961A1007 | Frost protection thermostat | FT6961-18 |
T6961A1015 | Frost protection thermostat | FT6961-30 |
T6961A1023 | Frost protection thermostat | FT6961-60 |
T7411A1001 | Air duct temperature sensor, Pt1000 (new Type needs: LF-MF) | VF00-1B54NW |
T7411A1019 | Air duct temperature sensor, Pt1000 (new Type needs: LF-MF) | VF00-3B54NW |
T7411A1027 | Air duct temperature sensor, Pt1000 (new Type needs: LF-MF) | VF00-3B54NW |
T7411B1009 | Air duct temperature sensor, NTC, flexible probe | PF20-65-2M |
T7411B1017 | Air duct temperature sensor, Pt1000 (new Type needs: LF-MF) | VF00-3B54NW |
T7412A1000 | Room temperature sensor NTC20k | T7460A1001 |
T7412A1018 | Room temperature sensor Pt1000 | T7460A1018 |
T7413A1009 | Water temperature sensor, Pt1000 (new Type needs well) | VF00-1B54NW |
T7413A1041 | Water temperature sensor, Pt1000 | VF00-1B54NW |
T7413A1058 | Water temperature sensor, Pt1000 | VF00-3B54NW |
T7413A1066 | Water temperature sensor, Pt1000 | VF00-1B54NW |
T7413A1074 | Water temperature sensor, Pt1000 | VF00-3B54NW |
T7414A1008 | Water temperature sensor, Pt1000, strap-on | SF00-B54 |
T7414C1004 | Water temperature sensor, Pt1000, strap-on | SF00-B54 |
T7414C1012 | Water temperature sensor, NTC 20k strap-on | SF20-B54 |
T7415A1007 | Water temperature sensor, Pt1000, cable type | KTF00-65-2M |
T7416A1006 | Outdoor temperature sensor, Pt1000 | AF00-B54 |
T7416A1014 | Outdoor temperature sensor, Pt1000 | AF00-B54 |
T7416A1022 | Outdoor temperature sensor, NTC 20k | AF20-B54 |
T7416A1030 | Outdoor temperature sensor, NTC 10k | AF10-B54 |
T7416C1002 | Outdoor, strap-on temperature sensor, Pt1000 | SF00-B54 |
T7416C1010 | Outdoor, strap-on temperature sensor, NTC | SF20-B54 |
VF00-1B54 | Water temperature sensor, Pt1000 (new Type needs well) | VF00-1B54NW |
VF00-1B65 | Water temperature sensor, Pt1000 (new Type needs well) | VF00-1B65NW |
VF10A | Water temperature sensor, NTC 10k strap-on | SF10-B54 |
VF10T | Water temperature sensor, NTC 10k immersion (new Type needs well) | VF10-1B54NW |
VF10-1B54T | Water temperature sensor, NTC 10k immersion (new Type needs well) | VF10-1B54NW |
VF20A | Water temperature sensor, NTC 20k strap-on | SF20-B54 |
VF20L | Water temperature sensor, NTC 20k immersion (new Type needs well) | VF20-3B54NW |
VF20LN | Water temperature sensor, NTC 20k immersion (new Type needs steel well) | VF20-3B54NW |
VF20L-L | Immersion Sensor, LON 300 mm (new Type needs converter + VFL) | VF00-3B54NW |
VF20NT | Water temperature sensor, NTC 20k immersion (new Type needs steel well) | VF20-1B54NW |
VF20T | Water temperature sensor, NTC 20k immersion (new Type needs well) | VF20-1B54NW |
VF20-1B54 | Water temperature sensor, NTC 20k immersion (new Type needs well) | VF20-1B54NW |
VF20-1B54S | Water temperature sensor, NTC 20k immersion (new Type needs steel well) | VF20-1B54NW |
VF20-1B65 | Water temperature sensor, NTC 20k immersion (new Type needs well) | VF20-1B65NW |
VF20-1B65S | Water temperature sensor, NTC 20k immersion (new Type needs steel well) | VF20-1B65NW |
VF20-3B54 | Water temperature sensor, NTC 20k immersion (new Type needs well) | VF20-3B54NW |
VF20-3B54S | Water temperature sensor, NTC 20k immersion (new Type needs steel well) | VF20-3B54NW |
VF20-5B54 | Water temperature sensor, NTC 20k immersion (new Type needs well) | VF20-5B54NW |