OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | CAD | PDF |
BEL-AM230 | Damper Actuator 230Vac, 18Nm, 2-pos | N20230 |
BEL-AM230-2H | Damper Actuator 230Vac, 18Nm, 2-pos | N20230 |
BEL-AM230-S | Damper Actuator 230Vac, 18Nm, 2-pos, switches | N20230-SW2 |
BEL-AM230-2-SH | Damper Actuator 230Vac, 18Nm, 2-pos, switches | N20230-SW2 |
BEL-AM24 | Damper Actuator 24Vac, 18Nm, 2-pos | N2024 |
BEL-AM24H | Damper Actuator 24Vac, 18Nm, 2-pos | N2024 |
BEL-AM24-S | Damper Actuator 24Vac, 18Nm, 2-pos, switches | N2024-SW2 |
BEL-AM24-SH | Damper Actuator 24Vac, 18Nm, 2-pos, switches | N2024-SW2 |
BEL-GM220H | Damper Actuator 230Vac, 30Nm, 2-pos | N34230 |
BEL-GM24H | Damper Actuator 24Vac, 30Nm, 2-pos | N3424 |
BEL-LM230-SH | Damper Actuator 230Vac, 4Nm, 2-pos, switches (new Type needs SSW2) | N05230-2POS |
BEL-LM230H | Damper Actuator 230Vac, 4Nm, 2-pos | N05230-2POS |
BEL-LM24-SH | Damper Actuator 24Vac, 4Nm, 2-pos, switches | N0524-SW2 |
BEL-LM24H | Damper Actuator 24Vac, 4Nm, 2-pos | N0524 |
BEL-NM230H | Damper Actuator 230Vac, 8Nm, 2-pos | N10230-2POS |
BEL-NM24H | Damper Actuator 24Vac, 8Nm, 2-pos | N1024 |
M6530A1008 | Damper Actuator 24Vac, 7,5Nm, 3-pos | N1024 |
M6531A1007 | Damper Actuator 24Vac, 15Nm, 3-pos | N2024 |
M6531B1005 | Damper Actuator 230Vac, 15Nm, 3-pos | N20230 |
M6535A1003 | Spring Return Damper Actuator 24Vac, 12Nm, 2-pos | S1024-2POS |
M7531A1005 | Damper Actuator 24Vac, 15Nm, 0...10V | N20010 |
M7535A1001-7 | Spring Return Damper Actuator 24Vac, 12Nm, 3-pos | S10010 |
ML6161E2005 | Damper Actuator 24Vac, 4Nm, 3-pos | N0524 |
ML6161E3011 | Damper Actuator 24Vac, 5Nm, 3-pos | N0524 |
ML6161E3029 | Damper Actuator 24Vac, 5Nm, 3-pos, switches | N0524-SW2 |
ML6174E2008 | Damper Actuator 24Vac, 8Nm, 3-pos | N1024 |
ML6174E3014 | Damper Actuator 24Vac, 10Nm, 3-pos | N1024 |
ML6174E3022 | Damper Actuator 24Vac, 10Nm, 3-pos, switches | N1024-SW2 |
ML6184E1009 | Damper Actuator 24Vac, 17Nm, 3-pos | N2024 |
ML6184E1017 | Damper Actuator 24Vac, 17Nm, 3-pos, switches | N2024-SW2 |
ML6185E1006 | Spring Return Damper Actuator 24Vac, 6Nm, 3-pos | S10010 |
ML6185E1014 | Spring Return Damper Actuator 24Vac, 6Nm, 3-pos, switches | S10010-SW2 |
ML6194E1008 | Damper Actuator 24Vac, 34Nm, 3-pos | N3424 |
ML6661E3010 | Damper Actuator 230Vac, 5Nm, 3-pos | N05230-2POS |
ML6661E3028 | Damper Actuator 230Vac, 5Nm, 3-pos, switches (new Type needs SSW2) | N05230-2POS |
ML6674E3013 | Damper Actuator 230Vac, 10Nm, 3-pos | N10230-2POS |
ML6674E3021 | Damper Actuator 230Vac, 10Nm, 3-pos, switches (new Type needs SSW2) | N10230-2POS |
ML6684E1008 | Damper Actuator 230Vac, 17Nm, 3-pos | N20230 |
ML6684E1016 | Damper Actuator 230Vac, 17Nm, 3-pos, switches | N20230-SW2 |
ML6694E1007 | Damper Actuator 230Vac, 34Nm, 3-pos, switches (new Type needs SSW2) | N34230 |
ML7161E2004 | Damper Actuator 24Vac, 4Nm, 0...10V | N05010 |
ML7161E3010 | Damper Actuator 24Vac, 5Nm, 0...10V | N05010 |
ML7161E3028 | Damper Actuator 24Vac, 5Nm, 0...10V, switches | N05010-SW2 |
ML7174E2004 | Damper Actuator 24Vac, 4Nm, 0...10V | N05010 |
ML7174E2007 | Damper Actuator 24Vac, 8Nm, 0...10V | N10010 |
ML7174E3013 | Damper Actuator 24Vac, 10Nm, 0...10V | N10010 |
ML7174E3021 | Damper Actuator 24Vac, 10Nm, 0...10V, switches | N10010-SW2 |
ML7284E1006 | Damper Actuator 24Vac, 17Nm, 0...10V | N20010 |
ML7285E1003 | Spring Return Damper Actuator 24Vac, 6Nm, 0...10V | S10010 |
ML7294E1005 | Damper Actuator 24Vac, 34Nm, 0...10V | N34010 |
ML7295E1007 | Spring Return Damper Actuator 24Vac, 16Nm, 0...10V | S20010 |
ML7295E1015 | Spring Return Damper Actuator 24Vac, 16Nm, 0...10V, switches | S20010-SW2 |
ML8195E1003 | Spring Return Damper Actuator 24Vac, 16Nm, 2-pos | S2024-2POS |
ML8195E1011 | Spring Return Damper Actuator 24Vac, 16Nm, 2-pos, switches | S2024-2POS-SW2 |
N20230-2POS | Damper Actuator 230Vac, 20Nm, 2-pos | N20230 |
N2024-2POS | Damper Actuator 24Vac, 20Nm, 2-pos | N2024 |
N20010A | Damper Actuator 24Vac, 20Nm, 0...10V | N20010 |
N20010A-SW2 | Damper Actuator 24Vac, 20Nm, 0...10V, switches | N20010-SW2 |
N20230A | Damper Actuator 230Vac, 20Nm, 3-pos | N20230 |
N20230A-SW2 | Damper Actuator 230Vac, 20Nm, 3-pos, switches | N20230-SW2 |
N2024A | Damper Actuator 24Vac, 20Nm, 3-pos | N2024 |
N2024A-SW2 | Damper Actuator 24Vac, 20Nm, 3-pos, switches | N2024-SW2 |
N34010A | Damper Actuator 24Vac, 34Nm, 0...10V | N34010 |
N34230A | Damper Actuator 230Vac, 34Nm, 3-pos | N34230 |
N3424A | Damper Actuator 24Vac, 34Nm, 3-pos | N3424 |