OLD TYPES A..Z | Product description | Type | Downloads |
| | | TXT | PDF |
DHC23-1 | District Heating Controller | SDC7-21PM |
DHC23-2 | District Heating Controller | SDC9-21PM |
DHC43-1PC | SMILE Controller | SDC7-21PM |
DHC43-1WC | SMILE Controller | SDC7-21WM |
DHC43-1WC | SMILE Controller IT/SP/SW/NO (new Type needs SWS-12) | SDC7-21PMN |
DHC43-2PC | SMILE Controller | SDC9-21PM |
DHC43-2WC | SMILE Controller | SDC9-21WM |
DHC43-3PC | SMILE Controller | SDC12-31PM |
DHC43-3WC | SMILE Controller | SDC12-31WM |
DHC43-3WC | SMILE Controller IT/SP/SW/NO (new Type needs SWS-12) | SDC12-31PMN |
MCR35 | District Heating Controller | SDC9-21PM |
MCR40 | Controller boiler/heating | SDC9-21PM |
MCR200-12 | MCR200 fixed application controller (new Type: Code 0201, disable direct circuit; No C-bus) | SDC9-21PM |
MCR200-13 | MCR200 fixed application controller (new Type: Code 0201, enable 2nd stage heat generator; No C-bus) | SDC9-21PM |
MCR200-22 | MCR200 fixed application controller (new Type: Code 0302, disable direct circuit; No C-bus) | SDC12-31PM |
MCR200-32 | MCR200 fixed application controller (new type + SDC3-40, Code 0401 + manual setting; No C-bus) | SDC12-31PM |
MCR200-41 | MCR200 fixed application controller (new Type: manual setting; No C-bus) | SDC12-31PM |
MCR200-43 | MCR200 fixed application controller (new type + SDC3-40, Code 0401 + manual setting; No C-bus) | SDC12-31PM |
MCR200-45 | MCR200 fixed application controller (new Type 2x; manual setting; No C-bus) | SDC12-31PM |
MCR200-51 | MCR200 fixed application controller (new Type: Code 0507; No C-bus) | SDC9-21PM |
MCR200-52 | MCR200 fixed application controller (new Type: Code 0509; No C-bus) | SDC12-31PM |
MCR200-53 | MCR200 fixed application controller (new Type: Code 0511; No C-bus) | SDC12-31PM |
MCR200-54 | MCR200 fixed application controller (new Type: Code 0512; No C-bus) | SDC12-31PM |
MCR200-55 | MCR200 fixed application controller (new Type: Code 0514; No C-bus) | SDC9-21PM |
MCR200-71 | MCR200 fixed application controller (new Type 2x; No C-bus) | SDC9-21PM |
MCR200-73 | MCR200 fixed application controller (new Type 2x; Code 0305, no 0-10V output available; No C-bus) | SDC12-31PM |
MCR200-74 | MCR200 fixed application controller (new Type 2x; manual setting, or if Opentherm boilers are connected; No C-bus) | SDC12-31PM |
MCR200-81 var. 1 | MCR200 fixed application controller (new Type: Code 0202, disable direct circuit; No C-bus) | SDC9-21PM |
MCR200-81 var. 2 | MCR200 fixed application controller (new Type: Code 0403; No C-bus) | SDC9-21PM |
MCR200-81 var. 3 | MCR200 fixed application controller (new Type: Code 0407; No C-bus) | SDC9-21PM |
MCR200-82 var. 1 | MCR200 fixed application controller (new Type: Code 0404; No C-bus) | SDC12-31PM |
MCR200-82 var. 2 | MCR200 fixed application controller (new Type: Code 0405; No C-bus) | SDC12-31PM |
SDC3-10E | SMILE controller | SDC3-10N |
SDC3-10PC | SMILE controller | SDC3-10PM |
SDC3-10PC | SMILE controller IT/SP/SW/NO | SDC3-10PMN |
SDC3-10WC | SMILE controller | SDC3-10WM |
SDC3-10WC | SMILE controller IT/SP/SW/NO (new Type needs SWS-12) | SDC3-10PMN |
SDC3-10WD | SMILE controller | SDC3-10WM |
SDC3-40E | SMILE controller | SDC3-40N |
SDC3-40F | SMILE controller | SDC3-40PM |
SDC3-40F | SMILE controller IT/SP/SW/NO | SDC3-40PMN |
SDC3-40PC | SMILE controller | SDC3-40PM |
SDC3-40PC | SMILE controller IT/SP/SW/NO | SDC3-40PMN |
SDC3-40WC | SMILE controller | SDC3-40WM |
SDC3-40WC | SMILE controller IT/SP/SW/NO (new Type needs SWS-12) | SDC3-40PMN |
SDC3-40WD | SMILE controller | SDC3-40WM |
SDC6-20PC | SMILE controller | SDC7-21PM |
SDC6-20PC | SMILE controller IT/SP/SW/NO | SDC7-21PMN |
SDC6-20WC | SMILE controller | SDC7-21WM |
SDC6-20WC | SMILE controller IT/SP/SW/NO (new Type needs SWS-12) | SDC7-21PMN |
SDC6-20WD | SMILE controller | SDC7-21WM |
SDC7-21E | SMILE controller | SDC7-21N |
SDC7-21F | SMILE controller | SDC7-21PM |
SDC7-21F | SMILE controller IT/SP/SW/NO | SDC7-21PMN |
SDC7-21PC | SMILE controller | SDC7-21PM |
SDC7-21PC | SMILE controller IT/SP/SW/NO | SDC7-21PMN |
SDC7-21T | SMILE controller | SDC7-21N |
SDC7-21WC | SMILE controller | SDC7-21WM |
SDC7-21WC | SMILE controller IT/SP/SW/NO (new Type needs SWS-12) | SDC7-21PMN |
SDC8-21PC | SMILE controller | SDC9-21PM |
SDC8-21WC | SMILE controller | SDC9-21WM |
SDC9-21PC | SMILE controller | SDC9-21PM |
SDC9-21T | SMILE controller | SDC9-21N |
SDC9-21WC | SMILE controller | SDC9-21WM |
SDC12-31E | SMILE controller | SDC12-31N |
SDC12-31F | SMILE controller | SDC12-31PMN |
SDC12-31PC | SMILE controller | SDC12-31PM |
SDC12-31PC | SMILE controller IT/SP/SW/NO | SDC12-31PMN |
SDC12-31T | SMILE controller | SDC12-31N |
SDC12-31WC | SMILE controller | SDC12-31WM |
SDC12-31WC | SMILE controller IT/SP/SW/NO (new Type needs SWS-12) | SDC12-31PMN |
SDC12-31WD | SMILE controller | SDC12-31WM |
W7704A1004 | XL12 controller | W7704D1016 |
W7704B1002 | XL12 controller | W7704D1016 |
W7704C1000 | XL12 controller | W7704D1008 |
W7704F1003 | XL12 controller | W7704D1016 |
W7751D2008 | XL10 VAV Controller; internal connections | W7751D2016/U |
W7751F2003 | XL10 VAV Controller; external connections | W7751F2011/U |
W7751H2009 | XL10 Smart VAV | W7751H3007 |
W7752E2004 | FCU2 230V without reheat relay | W7752D2007 |
W7752E200X | OEM special | W7752D2007 |
W7762A1037 | XL10 HYD | W7763D1030 |
W7762A1045 | XL10 HYD | W7763D1030 |
W7762A1052 | XL10 HYD | W7763D1030 |
W7762B1001 | XL10 HYD | W7762B1019 |
XC5010C | Programmable universal HVAC controller | XCL8010A |
XC5210C | Programmable universal HVAC controller | XCL8010A |
XC6010 | Programmable universal HVAC controller | XCL8010A |
XCL5010 | Programmable universal HVAC controller | XCL8010A |
XL100 | EXCEL 100 controller | CPO |
XL50 | EXCEL 50 controller | CPO |
ZAC800-651-50 | XL12 OEM variant | W7704D1008 |