Products
&
Documents
Field Devices 2021
Pressure Switches
Pressure Switches, component tested with ATEX approval
Pressure monitor (Ex-d) for burnable gas (Ex-DGM)
Pressure monitor (Ex-d) for hot water, steam, gas, fuel (Ex-DWR)
Minimum pressure monitor (Ex-i) for hot water, steam, gas, fuel (DWR...-574)
Minimum pressure monitor (Ex-i) with internal interlock for hot water, steam, gas, fuel (DWR...-575)
Maximum pressure monitor (Ex-i) for hot water, steam, gas, fuel (DWR...-576)
Maximum pressure limiter (Ex-i) with internal interlock for hot water, steam, gas, fuel (DWR...-577)
Maximum pressure monitor (Ex-i) of 'special construction' (DWAM...-576)
Maximum pressure limiter (Ex-i) of 'special construction' with internal interlock (DWAM...-577)
Sitemap
#HELP#
Type
TXT
PHOTO