Products
&
Documents
Field Devices
Linear Actuators
Motorized Linear Actuators
Actuator thermoelectric for zone control 2,5 mm 100 N, M400
Actuator 3-pt for terminal unit/radiator, 2,5 mm 90 N, M7410A
Actuator 3-pt for zone control, 6,5 mm 180/300 N, M6410/M7410
Actuator 0/2..10V for zone control, 90/180/300 N, M7410E
Actuator 0/2..10V for district heating, DHWS, 6,5 mm 400 N, ML7430/ML7435
Actuator 3-pt for district heating, DHWS, spring return, 6,5 mm 400 N, ML6435
Actuator 3-pt, 20 mm 600 N, ML6420/ML6425
Actuator 0/2..10V, 20 mm 600 N, ML7420/ML7425
Actuator 3-pt, 20/38 mm 1800 N, ML6421
Actuator 0/2..10V, 20/38 mm 1800 N, ML7421
LON actuator for radiator/zone control, 6,5 mm 180/300 N, M7410G
Sitemap
Help
Type
TXT
PHOTO