|
|
| Valve series | V5011R/S |
| Valve type | 2-way |
| Materials | body brass, stem stainless steel; plug brass or stainless steel |
| Action to open | stem up |
| Stroke | 20 mm |
| Media temp. | 2 ... 170 oC |
| Nominal pressure | PN16 |
| Port connection | internal threads ISO228 |
| Flow char. | mod.equal% |
|
||||||||
| Medium type | DN size | Kvs value | Close off pressure with 600N motor | Close off pressure with 1800N motor | Type | Downloads | ||
|---|---|---|---|---|---|---|---|---|
| mm | kPa | kPa | TXT | |||||
| steam (water) | 15 | 0.63 | 1600 | — | V5011S1005 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 15 | 1 | 1600 | — | V5011S1013 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 15 | 1.6 | 1600 | — | V5011S1021 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 15 | 2.5 | 1600 | — | V5011S1039 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 15 | 4 | 1600 | — | V5011S1047 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 20 | 6.3 | 1600 | — | V5011S1054 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 25 | 10 | 1000 | 1600 | V5011S1062 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 32 | 16 | 700 | 1600 | V5011S1070 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 40 | 25 | 460 | 1500 | V5011S1088 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||
| steam (water) | 50 | 40 | 260 | 850 | V5011S1096 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||||||