IQ3XACT/12/BAC/100-240
Honeywell IQ3 Web Enabled BACnet Controllers
The IQ3 BACnet controllers are Building Management System controllers that use BACnet protocol over Ethernet and TCP/IP networking technologies. Each controller incorporates a web server which can deliver user-specific web pages to a PC or mobile device running internet browser software. If a system is set up with the correct connections, a user with the appropriate security codes can monitor or adjust the controller from any Internet access point in the world. It is also compatible with the traditional IQ system protocol.
Network: TCP/IP
The following features are also available:
Ethernet 10 Mbps main network with TCP/IP protocol
Embedded web server with security protected monitor/control
BACnet over IP
Compatible with existing IQ system protocol
I/O bus allows separate placement of I/O modules
Flexible number of software strategy modules
Small footprint with DIN rail mounting
Controllers, fixed I/O
UI: 6
DI: no
TI: no
AO: 6
DO: no
DOS: no
Power: 100..240Vac