tfsuk0y
tfsuk0ycolres.jpgDownloads
tfsuk0ybwhres.tifDownloads
Capillary thermostat suitable for preventing freezing in heat exchangers, pipes, or similar applications.
Mounting place air duct
Temp. setpoint range -10 ... 12 oC
Temperature element capillary
IP class IP65
Capillary tube length 6000 mm
Ambient temperature -30 ... 40 oC
Switch function/capacity SPST 250 Vac, 15(8)A