rduuk0ycolres.jpg rduuk0ybwhres.tif |
|
Thermistor space temperature sensors for the measurement of ambient temperature. The Room Display is a temperature sensor and 3 digit display with control and indication of setpoint, and optional control and indication of fan speed and occupancy. There are IQ and IQL versions; the IQ version connects to the IQ controller via its local supervisor (RS232) port, and the IQL version connects to the IQL+ or IQLVAV controller via a digital (TBus) input. Both IQ and IQL versions can either be fitted on a standard pattress or be panel mounted. |
|