nvmc1uk0y
nvmc1uk0ycolres.jpgDownloads
nvmc1uk0ybwhres.tifDownloads
In order for the Natural Ventilation system to function within a building management system it is necessary to monitor air characteristics and control the system according to user requirements. Trend currently have a large number of periphery devices that allow the control system to operate effectively based on the feedback from air quality sensors, wind speed and direction, rain sensors and user needs.
Peripheral devices include:
Manual override switch for use with NV system motor controller.
A wall mounted switch which allows the user to override the motor controller. It is wall mounted and can be set to open, auto or close.
Manual overide switch
TypeDownloads
 TXTPDF
NVAC/SW/MAN TXT