nvmc1uk0y
nvmc1uk0ycolres.jpgDownloads
nvmc1uk0ybwhres.tifDownloads
The Trend NV natural ventilation system uses fresh air as part of the building temperature control, and to control air quality. Natural ventilation reduces CO2 emissions by reducing electricity usage. MotorLinkTM technology gives intelligent window control with positional feedback and multiple actuator synchronisation.
The Trend NV natural ventilation system uses fresh air as part of the building temperature control, and to control air quality. Natural ventilation reduces CO2 emissions by reducing electricity usage. MotorLinkTM technology gives intelligent window control with positional feedback and multiple actuator synchronisation.
NOTE: A wide range of compatible actuators are available in various stroke lengths and finishes for use on both inward and outward opening windows and with top/side/bottom mounting options. For further details of these products please contact your local Trend supplier.
Features Features include:
BACnet motor controllers for up to 4 or 8 actuator control lines
Window actuators with 265 or 500 mm stroke, available singly or in synchronised pairs, grey or white.
Accurate window position control with positional feedback.
Full metal housing for compliance with RFI regulations and safety
Three speed control; manual control provides faster more audible speed than normal automatic action
Multiple actuators on one window fully synchronised by intercommunication.
Pressure safety function reduces risk of entrapment.
The reversing function takes pressure off the window on closure to extend window gasket life.
CE-Mark declaration enclosed in manual
CE-Mark declaration enclosed in manual
Rated voltage 230V50Hz
Serial communication BACnet over MSTP
Emissions Complies with the relevant requirements for components laid down in Council Directive 73/23/EEC and conforms with the provisions of Council Directive 89/336/EEC
Safety Manufatcured according to: EN 55022, EN 55014-1, EN 55014-2, EN 61000-3-2, EN 61000-3-3
Max. number of actuators 16
IP class IP20
Dimensions device (LxWxH) 455 | 240 | 95  mm