| Network | LON |
| AI | 1 |
| DO | 4 |
| Triac | 4 |
| Comments | analogue input: thermistor only |
| Network | LON |
| AI | 1 |
| DO | 4 |
| Triac | 4 |
| Comments | analogue input: thermistor only |
|
||||||
| Application | Strategy | Power | Type | Downloads | ||
|---|---|---|---|---|---|---|
| TXT | ||||||
| damper | raise/lower | 24Vac | IQL14/AR2/E/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat or cool valve | raise/lower | 24Vac | IQL14/WR2/E/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat or cool valve | thermic | 24Vac | IQL14/WT2/E/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat and cool valve | raise/lower | 24Vac | IQL14/WR4/E/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat and cool valve | thermic | 24Vac | IQL14/WT4/E/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| damper | raise/lower | 230Vac | IQL14/AR2/E/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat or cool valve | raise/lower | 230Vac | IQL14/WR2/E/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat or cool valve | thermic | 230Vac | IQL14/WT2/E/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat and cool valve | raise/lower | 230Vac | IQL14/WR4/E/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| heat and cool valve | thermic | 230Vac | IQL14/WT4/E/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
|
||||
| Description | Additional Product Type | Downloads | ||
|---|---|---|---|---|
| TXT | ||||
| Smart Display Unit for any IQL | SDU-LON |
| ||
| Specification sheet (English) Installation/mounting instruction (English) | ||||
| 16mm surface mount box for RD & SDU Box of 10 | ACC/SMBOX/16/10 |
| — | |
| Space temperature sensor | TB/TS |
| ||
| Specification sheet (English) Installation/mounting instruction (English) | ||||