| Network | LON |
| AI | 3 |
| DI | 2 |
| DO | 3 |
| Triac | 4 |
| Comments | analogue input: thermistor only |
| Network | LON |
| AI | 3 |
| DI | 2 |
| DO | 3 |
| Triac | 4 |
| Comments | analogue input: thermistor only |
|
||||||
| Application | Strategy | Power | Type | Downloads | ||
|---|---|---|---|---|---|---|
| TXT | ||||||
| air side | raise/lower | 24Vac | IQL13+/AR2/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 2 pipe | raise/lower | 24Vac | IQL13+/WR2/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 2 pipe | thermic | 24Vac | IQL13+/WT2/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 4 pipe | raise/lower | 24Vac | IQL13+/WR4/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 4 pipe | thermic | 24Vac | IQL13+/WT4/24VAC |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| air side | raise/lower | 230Vac | IQL13+/AR2/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 2 pipe | raise/lower | 230Vac | IQL13+/WR2/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 2 pipe | thermic | 230Vac | IQL13+/WT2/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 4 pipe | raise/lower | 230Vac | IQL13+/WR4/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
| water side 4 pipe | thermic | 230Vac | IQL13+/WT4/230 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) Ordering information (English) | ||||||
|
||||
| Description | Additional Product Type | Downloads | ||
|---|---|---|---|---|
| TXT | ||||
| Room Display with temperature and setpoint display and adjustment | RD-IQL/K |
| ||
| Specification sheet (English) Installation/mounting instruction (English) | ||||
| Room Display with temperature, setpoint and occupancy status display and adjustment | RD-IQL/KOS |
| ||
| Specification sheet (English) Installation/mounting instruction (English) | ||||
| Room Display with temperature, setpoint, occupancy and fan speed display and adjustment | RD-IQL/KOSF |
| ||
| Specification sheet (English) Installation/mounting instruction (English) | ||||
| 16mm surface mount box for RD & SDU Box of 10 | ACC/SMBOX/16/10 |
| — | |
| Space temperature with knob, volt free contact push button and fan speed switch | TB/TS/KEF |
| ||
| Specification sheet (English) Installation/mounting instruction (English) | ||||
| IQECO/IQL secondary terminal cover. | ENCLS-600002 |
| ||
| Specification sheet (English) Installation/mounting instruction (English) | ||||