iq3xncuk0y
iq3xncuk0ycolres.jpgDownloads
iq3xncuk0ybwhres.tifDownloads
The IQ3../.../XNC/BAC/... provides a flexible way of interfacing the IQ system with 3rd party systems. It utilises both standard IQ configuration modules, and the Trend Custom Language (TCL) to present information from other systems as though it were from an IQ controller. It also allows parameters within the 3rd party system to be adjusted from IQ system Supervisor and Tool software. The optional serial auxiliary board (/SER/) provides an additional RS232 or RS485 (2/4 wire) (or also RS422) port for communicating with other devices.
Additional description Flexible method of interfacing with 3rd party systems
BACnet over IP
Enhanced Custom Language (TCL)
Standard IQ configuration modules
Serial auxiliary board option (RS232 or RS485(2/4 wire))
All standard IQ3 features
Disclaimer BACnet is a registered trademark of ASHRAE. ASHRAE does not endorse, approve or test products for compliance with ASHRAE standards. Compliance of listed products to the requirements of ASHRAE Standard 135 is the responsibility of BACnet International (BI). BTL is a registered trademark of BI.