iq3lanuk0y
iq3lanuk0ycolres.jpgDownloads
iq3lanuk0ybwhres.tifDownloads
The IQ3 Trend LAN controllers maintain all of the features of the IQ3XCITE range, however they use the Trend proprietary LAN for backward compatibility with IQ2 controllers. Each controller still incorporates a web server which, if Ethernet is connected, can deliver user specific web pages to a PC or mobile device running internet browser software. If a system is set up with the correct connections, a user with the appropriate security codes can monitor or adjust the controller from any Internet access point in the world.
Network Trend LAN
Additional description Trend Proprietary LAN main network for Backward compatibility to IQ2 controllers
Embedded web server
Security protected monitor/control via web browser
Compatible with existing IQ system protocol
Small footprint with DIN rail mounting