Network | TCP/IP |
Additional description | The following features are also available:
|
Network | TCP/IP |
Additional description | The following features are also available:
|
Controllers, expandible to a maximum of 112 extra points or 15 I/O Modules
|
|||||||||||
UI | DI | TI | AO | DO | DOS | Power | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||
10 | — | — | 6 | — | — | 100..240Vac | IQ3XCITE/128/BAC/100-240 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) | |||||||||||
10 | — | — | 6 | — | — | 24Vac/24..60Vdc | IQ3XCITE/128/BAC/24 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) |
Controllers, expandible to a maximum of 80 extra points or 15 I/O Modules
|
|||||||||||
UI | DI | TI | AO | DO | DOS | Power | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||
10 | — | — | 6 | — | — | 100..240Vac | IQ3XCITE/96/BAC/100-240 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) | |||||||||||
10 | — | — | 6 | — | — | 24Vac/24..60Vdc | IQ3XCITE/96/BAC/24 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) |
Controllers, fixed I/O
|
|||||||||||
UI | DI | TI | AO | DO | DOS | Power | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||
10 | — | — | 6 | — | — | 100..240Vac | IQ3XCITE/16/BAC/100-240 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) | |||||||||||
10 | — | — | 6 | — | — | 24Vac/24..60Vdc | IQ3XCITE/16/BAC/24 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) | |||||||||||
6 | — | — | 6 | — | — | 100..240Vac | IQ3XACT/12/BAC/100-240 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) | |||||||||||
6 | — | — | 6 | — | — | 24Vac/24..60Vdc | IQ3XACT/12/BAC/24 |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) Operator manual (English) Application manual (English) |
|
||||||||||
UI | DI | TI | AO | DO | DOS | Power | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|
TXT | ||||||||||
— | — | — | — | — | — | 100..240Vac | IQ4NC/00/230 |
![]() | ||
Specification sheet (English) | ||||||||||
— | — | — | — | — | — | 24Vac/24..60Vdc | IQ4NC/00/24VAC |
![]() | ||
Specification sheet (English) | ||||||||||
6 | — | — | 6 | — | — | 100..240Vac | IQ4NC/12/230 |
![]() | ||
Specification sheet (English) | ||||||||||
6 | — | — | 6 | — | — | 24Vac/24..60Vdc | IQ4NC/12/24VAC |
![]() | ||
Specification sheet (English) |
I/O Modules
|
|||||||||||
UI | DI | TI | AO | DO | DOS | Power | Type | Downloads | |||
---|---|---|---|---|---|---|---|---|---|---|---|
TXT | |||||||||||
— | 16 | — | — | — | — | — | XCITE/IO/16DI |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | 8 | — | — | — | — | — | XCITE/IO/8DI |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | 8 | 8 | — | — | — | — | XCITE/IO/8DI/8TI |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
8 | — | — | — | — | — | — | XCITE/IO/8UI |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
4 | — | — | — | — | — | — | XCITE/IO/4UI |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | — | — | 8 | — | — | — | XCITE/IO/8AO |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | — | — | 4 | — | — | — | XCITE/IO/4AO |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
4 | — | — | 4 | — | — | — | XCITE/IO/4UI/4AO |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
2 | — | — | 2 | — | — | — | XCITE/IO/2UI/2AO |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | — | — | — | 8 | — | — | XCITE/IO/8DO |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | — | — | — | 4 | — | — | XCITE/IO/4DO |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | — | — | — | — | 8 | — | XCITE/IO/8DO/HOA |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) | |||||||||||
— | — | — | — | — | 4 | — | XCITE/IO/4DO/HOA |
![]() | |||
Specification sheet (English) Installation/mounting instruction (English) |
|
||||||||||
UI | DI | TI | AO | DO | DOS | Power | Type | Downloads | ||
---|---|---|---|---|---|---|---|---|---|---|
TXT | ||||||||||
— | — | — | — | 1 | — | — | SRMV |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) |
|
||||
Description | Additional Product Type | Downloads | ||
---|---|---|---|---|
TXT | ||||
Upgrade to add XML services to IQ3xact v2.2 or greater | IQ3XACT/XML/UP |
![]() | — | |
Upgrade to add XML services to IQ3xcite v2.2 or greater | IQ3XCITE/XML/UP |
![]() | — | |
IQView4 Display Panel including 3m (9' 10") RJ11 to RJ11 RS232 cable | IQVIEW4/24 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||
230/24 Vac, 24 VA, transformer for IQView4, with surface mounting lugs, and through earth (ground) connection | ACC/24VAC |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||
5-Port Unmanaged Ethernet Switch | EDS-205 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||
RTC Battery Backup Assembly | XCITE/BBC |
![]() | ||
Installation/mounting instruction (English) | ||||
I/O bus terminator (spare) Box of 5 | XCITE/TERM/5 |
![]() | ||
Specification sheet (English) | ||||
Rigid I/O bus interconnector (spare) Box of 5 | XCITE/IC/5 |
![]() | ||
Specification sheet (English) | ||||
I/O bus cable connector Box of 10 | XCITE/CC/10 |
![]() | — | |
Adapter lead from supervisor to IQ3xcite (9 way female to RJ11) | CABLE/EJ101442 |
![]() | — | |
I/O bus auxiliary power connector 50mm | XCITE/PCON/50 |
![]() | — | |
I/O bus auxiliary power connector 1000mm | XCITE/PCON/1000 |
![]() | — | |
24Vdc/30 Watt (1.3A) DIN rail mounted Power Supply for I/O modules | PSR230/24-1.3 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) | ||||
24Vdc/60 Watt (2.5A) DIN rail mounted Power Supply for I/O modules | PSR230/24-2.5 |
![]() | ||
Specification sheet (English) Installation/mounting instruction (English) |