iq3lanuk0y
iq3lanuk0ycolres.jpgDownloads
iq3lanuk0ybwhres.tifDownloads
The IQ3 Trend Lan BACnet controllers are Building Management System controllers that are compatible with the traditional IQ system protocol over the Trend LAN and use BACnet protocol over Ethernet and TCP/IP networking technologies. Each controller incorporates a web server which can deliver user-specific web pages to a PC or mobile device running internet browser software. If a system is set up with the correct connections, a user with the appropriate security codes can monitor or adjust the controller from any Internet access point in the world.
Network Trend LAN
Additional description Features also include:
Trend Proprietary LAN main network for Backward compatibility to IQ2 controllers
Embedded web server with security protected monitor/control
BACnet over IP
I/O bus allows separate placement of I/O modules
MBus drivers (available through free download from Trend)
Modbus drivers (available through free download from Trend)
Flexible number of software strategy modules
Small footprint with DIN rail mounting