gvsuk0y
gvsuk0ycolres.jpgDownloads
gvsuk0ybwhres.tifDownloads
Class "A" Safety Shutoff Solenoid Gas Valve with threaded connections.
For control and regulation of gaseous fluids in gas power burners, gas boilers, ovens, furnaces and other gas consuming appliances.
Gas valve type non regulated ON/OFF normally closed, fast opening
Media natural gas, propane, air
Materials aluminium die cast body
Protection class IP54
Electrical connection PG11
Approvals class "A" in accordance with EN161
Max. operating pressure 200 mbar
Port connection internal threads
Threads type BSP
Ambient temperature -15 ... 60 oC
Maximum opening time 1 s
Maximum closing time 1 s
Additional description Optional Closed Position Indication Switch (CPI switch) is ordered separately
GVS80-230 has adjustable maximum flow rate on top of the coil