em485-uk0y
em485-uk0ycolres.jpgDownloads
em485-uk0ybwhres.tifDownloads
A range of three phase energy meters which allow direct reading of all relevant data, such as energy (total and partial), current and voltage, active and reactive power for the three phases. The range provides interface options for integrated pulse output and RS485 MODBUS.
3-phase energy meter, 3 x 230/400 VAC 50 Hz
CT version can measure up to 1.500A over external current transformer and DC version can measure up to 65A through direct connection.
Accuracy class B according to EN50470-3, accuracy class 1 according to IEC62053-21
7-digit, backlit, LCD display, clear read-out with 6 mm tall figures
Metering of total and partial consumed energy, partial resettable
2 tariff measuring
CurrentWiring connectionOutput signalTypeDownloads
    TXTPDF
5Avia CTMODBUSEM-SB3/0/485/CT TXT
PDF
Specification sheet (English)
65AdirectMODBUSEM-SB3/0/485/DC TXT
PDF
Specification sheet (English)
5Avia CTPulseEM-SB3/0/P/CT TXT
PDF
Specification sheet (English)
65AdirectPulseEM-SB3/0/P/DC TXT
PDF
Specification sheet (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Ethernet Metering Interface Controller - for 8 specified MODbus metersEMIC/MDA/8 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Ethernet Metering Interface Controller - for 16 specified MODbus metersEMIC/MDA/16 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Ethernet Metering Interface Controller - for 32 specified MODbus metersEMIC/MDA/32 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)