|
|
| Output signal | volt free pulsed |
|
|
|||||||
| Input voltage | Current | Wiring connection | Accuracy | Type | Downloads | ||
|---|---|---|---|---|---|---|---|
| TXT | |||||||
| 3x230/400Vac | 65A | direct | Class 2 - IEC 61036 | EM3/D/ODIN |
| ||
| Specification sheet (English) | |||||||
| 3x230/400Vac | 10A | via CT | Class 2 - IEC 61036 | EM3/CT/ODIN |
| ||
| Specification sheet (English) | |||||||
| 230/400Vac 3 phase, 3 or 4 wire | 5A | via CT | Class 1 - EN 61036 | EM3/CT/N |
| ||
| Specification sheet (English) Installation/startup instruction (English) | |||||||
|
||||
| Description | Additional Product Type | Downloads | ||
|---|---|---|---|---|
| TXT | ||||
| Optional mounting kit for panel mounting of EM3/ODIN meters | ACC/EM3/ODIN/PANELKIT |
| ||
| Installation/mounting instruction (English) | ||||