emmpo350uk0y
emmpo350uk0ycolres.jpgDownloads
emmpo350uk0ybwhres.tifDownloads
The EM-MPO/350 is a DIN rail mounted 3 phase multiparameter electricity meter with an (8 digit) LCD display and The EM-MPO/400 is a panel mounting 3 phase multi-parameter electricity meter with a backlit 3 line display. The /350 and the /400 require 5 A current transformers, whereas the /350e and /400e use the CSENSOR range of split core current sensors. Voltage transformers may be used for medium to extra high voltage. The required transformer ratio is programmable from the panel. Used in conjunction with the EMIC (Ethernet Metering Interface Controller) or a Trend IQ3/XNC MODBUS driver, logged data can be accessed directly over the Trend network.
Multi-parameter metering
Backlit LCD display
/350 and /400 use CTs (CT/.. split core range available)
/350e and /400e use current sensors (CSENSOR/.. split core sensor range available)
RS485 MODBUS interface
Interfaces to Trend system (using MODBUS driver or EMIC)
Isolated pulse output available
True RMS measurement to the 30th harmonic
RS485 port RS485 MODBUS, 2 wire + 0 V half duplex, quarter unit load. Baud rate programmable 4k8, 9k6 19k2 baud.
Input voltage 3x230/400Vac
Accuracy Class 1
CurrentWiring connectionMountingTypeDownloads
    TXTPDF
5Avia CTDIN railEM-MPO/350 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
DIN railEM-MPO/350e TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
5Avia CTPanel MountingEM-MPO/400 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Panel MountingEM-MPO/400e TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Accessories
DescriptionAdditional Product TypeDownloads
 TXTPDF
Ethernet Metering Interface Controller - for 8 specified MODbus metersEMIC/MDA/8 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Ethernet Metering Interface Controller - for 16 specified MODbus metersEMIC/MDA/16 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Ethernet Metering Interface Controller - for 32 specified MODbus metersEMIC/MDA/32 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)