bluetoothuk0ycolres.jpg bluetoothuk0ybwhres.tif |
The Trend Bluetooth Supervisor Port Adaptor enables SET or
916 to interrogate and configure the Trend Building Management System using wireless communication. It is designed to provide a temporary connection for commissioning purposes.The Bluetooth adaptor plugs into an IQs local supervisor port, or a CNC2s RS232 port, and will communicate with any Bluetooth enabled laptop or handheld computer. Additional adaptor cables are available for use with older IQs or CNC2s.
| • |
Simple wireless connectivity |
| • |
Walk around commissioning |
| • |
Enables PCs with only a USB port to be used for commissioning (via USB/Bluetooth adaptor) |
| • |
No separate power supply required (powered from IQ with correct adaptor cable) |
|
|