emicuk0y
emicuk0ycolres.jpgDownloads
emicuk0ybwhres.tifDownloads
The EMIC (Ethernet Metering Interface Controller) provides an interface for up to 8, 16 or 32 energy meters. It connects to the Trend system using Ethernet, and to the meters using RS485, MODBUS. It sits on the Trend internetwork, and takes a Lan for its own use, each meter being represented by an outstation on that Lan. Data from each meter is collected using the RS485 bus and stored in the EMIC within the relevant outstation. Each meter can be chosen from a range of meters from various suppliers including the Trend EM-MPO/SIRIO and /STAR3. It can be configured using an integral web server
Network TCP/IP
Additional description Versions for 8, 16, or 32 MODBUS meters
A wide range of easily selectable meter definitions is available
Configurable using built-in web pages
Meters appear as outstations on a Lan
RS485 cable provided
EMIC IPTool can find EMICs IP addresses
Can calculate cumulative kWh over defined period
ModBus
InterfaceCommentsTypeDownloads
   TXTPDF
ModBusFor 8 devicesEMIC/MDA/8 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
ModBusFor 16 devicesEMIC/MDA/16 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
ModBusFor 32 devicesEMIC/MDA/32 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
MBus
InterfaceCommentsTypeDownloads
   TXTPDF
M-BusFor 3 devicesEMIC/MBA/3 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
M-BusFor 10 devicesEMIC/MBA/10 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
M-BusFor 20 devicesEMIC/MBA/20 TXT
PDF
Specification sheet (English) Installation/mounting instruction (English)
Connection to M-BUS
DescriptionAdditional Product TypeDownloads
 TXTPDF
RS232/M-Bus converter for connecting up to 3 M-Bus slave units to EMIC.TPW3 TXT
PDF
Specification sheet (English)
RS232/M-Bus converter for connecting up to 20 M-Bus slave units to EMIC.TPW20 TXT
PDF
Specification sheet (English)