|
|
||||||
| Model | Serial comm. | Comments | Type | Downloads | ||
|---|---|---|---|---|---|---|
| TXT | ||||||
| Secure | — | stand alone | 963L/SEC/CD |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure | LNC2 | stand alone | 963L/SEC/LNC2 |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure | NBOX/CNC2 | stand alone | 963L/SEC/NBOX/CNC2 |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure | — | web server 3 user | 963S/SEC/CD/3USER |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure | LNC2 | web server 3 user | 963S/SEC/LNC2/3USER |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure | NBOX/CNC2 | web server 3 user | 963S/SEC/NBOX/CNC2/3USER |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
|
||||||
| Model | Serial comm. | Comments | Type | Downloads | ||
|---|---|---|---|---|---|---|
| TXT | ||||||
| Secure with Training | — | stand alone | 963L/SEC/CD/TRAIN |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure with Training | LNC2 | stand alone | 963L/SEC/LNC2/TRAIN |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure with Training | NBOX/CNC2 | stand alone | 963L/SEC/NBOX/CNC2/TRAIN |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure with Training | — | web server 3 user | 963S/SEC/CD/3USER/TRAIN |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure with Training | LNC2 | web server 3 user | 963S/SEC/LNC2/3USER/TRAIN |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
| Secure with Training | NBOX/CNC2 | web server 3 user | 963S/SEC/NBOX/CNC2/3USER/TRAIN |
| ||
| Specification sheet (English) Operator manual (English) Operator manual (English) Installation/mounting instruction (English) | ||||||
|
||||
| Description | Additional Product Type | Downloads | ||
|---|---|---|---|---|
| TXT | ||||
| 963 Secure Server additional client licences (nn=existing number xx=required number) | 963S/SEC/UP/nn/xxUSER |
| — | |
| Upgrade from 963 Secure Lite to 963 Secure Server (with 3 client licences) | 963L/SEC/UP/963S/SEC/3USER |
| — | |