|
| Temperature element | Ni1000 |
| Temperature range | -40 ... 70 oC |
| Mounting place | wall outside |
| Housing (HxWxD) | 56 mm | 81 mm | 49 mm |
| Wiring terminals | 2 |
|
|
||||
| IP class | Type | Downloads | ||
|---|---|---|---|---|
| TXT | ||||
| IP54 | AF01-B54 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||
| IP65 | AF01-B65 |
| ||
| Specification sheet (English) Installation/mounting instruction (Multilingual) | ||||