Products
&
Documents
2001
Honeywell
Air duct R.H.- and temperature sensor, H7011A H7011B
CO2 air quality and temperature sensor, AQS31 AQS41
Air duct temperature sensor Balco, average measurement, L7022A1002
Air quality sensor, LQR1
Actuator 3-pt for district heating, 500 N, spring return, ML6425B (for valves V5872B, V5872D)
Actuator 0..10V for district heating, DHWS, 500 N, ML7420A2016 (for valves V5872B, V5872D)
Damper actuator 4/8 Nm, ML6161E ML6174E ML6661E ML6674E ML7161E ML7174E
Floating alarm module, 2 relays-outputs, Micronik100, Q642E1004
Step controller module, 4 outputs 24V, Micronik100, Q642L1006
Mixed air temperature controller, 1 control output, Micronik100, R7420E1005
Universal input controller, 1 control output, Micronik100, R7420H1009
Conversion module 2..10V to 2 x 2..10 V for sequence control, S7001A1008 S7001A1024
Outdoor temperature sensor PTC, T7416A1006
Wall modules for LON roomcontrollers, T7770A1006 T7770B1046 T7770C1044 T7770D1000 T7770E1049 T7770F1047 T7770G1003
Wind speed sensor, WS21
Sitemap
Help
Type
TXT
PHOTO