ZG215N
Honeywell Main, fixed, room temperature controller heating/ventilating
Analogue controller.
Applications:
ZG215N: proportional cascade controller e.g. for room-flow-temperature cascade control with flow low limit
ZG215VN: proportional fixed temperature controller with 3-position output
Hardware outputs: relays
Modes of operations: heating without time program, eco, manu, auto
Applicable sensor types: NTC20 kohm
Clock functions: not included, see accessories
Stand-alone operation: yes
Materials: ABS, UL approved
Protection class: IP50
Type of terminals: screw terminals
Mounting: wall and cabinet
Number of heating circuits: 1
Heating/Ventilation application: heating + ventilating
Setpoint device: with wall modules
Power supply: 230Vac
Housing (HxWxD): 130mm|187mm|93mm
Max. ambient temperature: 45C
Hardware inputs: 3 universal
Control output signal: 2 relays
Control functions: main- / room temperature control