XL100C
Honeywell Programmable small HVAC controller, Excel 100
DDC controller within the EXCEL 5000 system for all HVAC control applications, and building automation functionalities . The controller can be applied to stand-alone operation, dial-up and in network systems.
For small and medium size buildings.
Control software: free programmable with CARE software
programmable with standard ModAL software modules
Hardware inputs: input modules available for:
12 inputs for potential free contacts or for sensors NTC20k, Pt1000, 0..10V=, 0..20mA
12 additional inputs for potential free contacts, two of them also for pulse-contacts (up to 15Hz)
Hardware outputs: 12 outputs 0..10V=, analogue or digital
Operator panels: RS232 port available for operator panel XI582 or XI882; these panels can be used for adjustment of setpoints, alarm limits, fixing in/outputs, override functions, graphic trending etc.
Management applications: XBS or EBI PC software can be applied for a central operator and all other building automation functions
Stand-alone operation: yes
Bus system description: communication bus (C-bus) for data exchange with other EXCEL 5000 controllers and for building automation management systems (max. 30 devices per C-bus)
Mounting: DIN-rail or wall
Protection class: IP30
Type of terminals: screw terminals
Memory back-up: goldcap capacitor for 72 hours buffer
Power supply: 24Vacdc
Modem connection: directly connectable
C-bus connection: directly connectable
Product description: controller