XL1000C50
Honeywell Programmable, universal BACnet Building Controller Excel Web
BACnet DDC controller for all HVAC control applications, and building automation functionalities. The controller can be applied for stand-alone operation, dial-up and in network systems.
For all buildings.
Control software: free programmable with CARE software
programmable with standard ModAL software modules
Hardware inputs: input modules available for:
measurement of temperature, relative humidity, pressure etc.
contact status from relays, thermostats etc.
Hardware outputs: output modules available for:
control devices like servomotors
switching devices like pumps, ventilators
Operator panels: full functional operation via Internet Browser and any standard Notebook, Laptop or PC. Access options are RS232, USB port or Ethernet.
Management applications: EBI or SymmetrE software can be applied for a central operator and all other building automation functions.
Stand-alone operation: yes
Bus system description: standard BACnet/IP communication with other BACnet controllers and BACnet Front-Ends
standard LonWorks(R) communication with field I/O's and field devices
Transceiver type: LonWorks(R) FTT10A
Application cards: compact Flash (CF) card port for optional CF cards Type 1 and 2, in order to extend the onboard trend buffer.
Mounting: DIN rail and wall
Protection class: IP20
Type of terminals: plug-in screw terminals (LON, power, onboard I/O's), RJ45 (Ethernet, LON)
Memory back-up: goldcap capacitor for 72 hours buffer
Input/output modules to be connected to the DDC-controller via the LonWorks(R) bus connector. Embedded Web-server for direct Access via Internet Browser. BACnet PICS and BTL test certificate on request.
Power supply: 24Vacdc
Modem connection: directly connectable
BACnet connection: directly connectable
LonWorks(R) connection: directly connectable
Product description: Controller with 52 Network Variables