W6060C1067
Honeywell AQ2000 Outside Temperature Compensated Controller and Optimiser
Versatile OTC controller for central heating and domestic hot water installations.
Sequence control of 2 boilers or 2-stage burner, mixing valve + heating pump control, domestic hot water pump.
Power source: 230V +10%, -15% 50 Hz, 8W
Control output signal: potential free relays rated: 3A, 230 V AC @ 0.6 pF for pumps and burners, 0,25 A 230 V AC @ 0,4 V for mixing valve
Control functions: boiler temperature control, supply water temperature control with outside temperature compensation, domestic hot water control
Modes of operations: auto, summer,holiday, off, start up, service
Applicable sensor types: NTC 10kOhm
Clock functions: digital clock with weekly programme for heating and hot water
LED functions: indicating LED's for every relay output
Protection class: IP30
Memory back-up: Super-cap for the time settings/EEPROM for user programmes
Type of terminals: screw terminals
Mounting: wall or panel mounted (cut out 138(w)x92(h) mm)
Features:
self adaptive heating curve
optimum start/stop operation
holiday programme
automatic summer/winter operation switch
Number of heating circuits: 1
Housing (HxWxD): 96mm|114mm|105mm
Max. ambient temperature: 50C
Burner output: 1st boiler
Burner 2 output: 2nd boiler (in sequence)
Building fabrics protection setpoint: 2C
User panel language: English