VF06-1/2A
Honeywell Filling valve for closed heating systems, VF06
The VF06 filling valve permits simple and safe filling or refilling of closed heating systems. A pressure reducing valve, a check valve and a shut-off facility are combined into one unit. The pressure gauge connection enables fitting of a pressure gauge (accessory) to provide accurate checking of system pressure after filling.
For closed heating systems to DIN 4751:
Onto a heating circuit distributor manifold,
in combination with a water supply distributor manifold,
on a heating boiler via a fill hose, in the supply to or directly onto a heating boiler,
as a filling set for trouble-free and safe initial filling of a system.
Approvals: DIN/DVGW approved check valve
Materials: Brass housing, plastic spring bonnet and valve cartridge, fibre-reinforced NBR diaphrgm, NBR seals
Media: water
Max. media temperature: 70C
Static pressure: PN16
Pressure setpoint range: 0,5...3bar
Port connection type: external threads
Product description: With hose union connector