V2471EY15
Honeywell Verafix-VK (V2461, V2471) connection block for compact and six-point radiators
Pre-settable H-block for compact and six-point radiators. With pre-setting, shut-off facility and draining support. Suitable for radiators with 3/4" external or 1/2" internal thread connections.
For water-based heating systems.
Materials: Valve housing made of matt nickel-plated hot-forged brass, valve insert made of brass with EPDM or NBR O-ring sealings and brass union connections.
Shut-off facility: yes
Pre-setting: yes
Draining/filling support: yes
Measuring support: no
Place in installation: supply and return
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...110C
Static pressure: PN10
Supply/return port distance: 50mm
Please note:
kvs-values one-pipe version refer to 50% radiator proportion valve insert with kv=0,87.
Suitable connections see 'Connections for Radiator Valves' for suitable pipe connections.
DN size: 15mm
Connection diameter: 3/4inch
Port connection type: external threads
Verafix-VK for two-pipe systems
Body pattern: angle
Kvs value: 1,5
Heat exchanger connection: G1/2inch