V2410E0020
Honeywell Verafix-MES-II (V2410) radiator lockshield valve with measuring support
Radiator lockshield valve for the return with two fixed kvs-values for flow measurement. With shut-off facility. Optional flow direction. Supports draining, filling and flow measurement during operation of system. O-ring spindle seals. kvs-values: Measuring range I = 0,2 for all valves Measuring range II see below tables
For water-based heating systems.
Materials: Valve housing made of nickel-plated red bronze. Valve insert made of brass with EPDM seals. Tailpiece, protection cap and union-nut made of nickel-plated brass
Shut-off facility: yes
Pre-setting: no
Draining/filling support: yes
Measuring support: yes
Place in installation: return
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...130C
Static pressure: PN10
Installation in supply also possible, draining/filling function isn't supported! Suitable connections see 'Connections for Radiators Valves'.
Port connection type: internal threads
Verafix-MES-II with nickel-plated tailpiece
Body pattern: angle to DIN
DN size: 20mm
Kvs value: 1
Connection diameter: 3/4inch