V2466DX015
Honeywell Verafix-EK (V2465, V2466) radiator lockshield valves with special connections for compact and six-point radiators
Pre-settable radiator lockshield valve for compact and six-point radiators. With shut-off facility and draining support. Suitable for radiators with 3/4" external or 1/2" internal thread connections.
For water-based heating systems.
Materials: Valve housing made of matt nickel-plated red bronze, valve insert made of brass with EPDM or NBR O-ring sealings and brass union connections.
Shut-off facility: yes
Pre-setting: yes
Draining/filling support: yes
Measuring support: no
Place in installation: supply and return
Medium type: water or water-glycol mixture according to VDI 2035
Media temp.: 2...130C
Static pressure: PN10
Two Verafix-EK are required to connect a radiator.
DN size: 15mm
Verafix-EK with internal thread pipe connection
Body pattern: straight
Kvs value: 1,45
Connection diameter: 1/2inch
Port connection type: internal threads
Heat exchanger connection: G1/2inch